Added to Your Shopping Cart
The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
Added to Your Shopping Cart
The DRST-CM is a programming display for DRST-AC, DRST-DC, DRST-UN & DRST-UR. Supports Modbus over RS-485. Monitors process value on built in display.
Added to Your Shopping Cart
The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)
Added to Your Shopping Cart
The DRSL-LPI Series Conditioners are 1 or 2 channel analog input loop powered isolators. 1:1 signal ratio, low input voltage drop, slim housing.
Added to Your Shopping Cart
Isolated Universal Signal Transmitter
Added to Your Shopping Cart
The DMD4059 Series converts wheatstone strain bridge sensors, pressure transducers, or load cell signals into process current or voltage. Offered with AC or DC Power.
Added to Your Shopping Cart
The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.
Added to Your Shopping Cart
CCT DIN rail conditioners that accept various input signals, such as voltage and current, frequency, temperature (TC and RTD), and provide 0/4 to 20 mA, or 0 to 10 Vdc.
Added to Your Shopping Cart
The LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.2% accuracy
Added to Your Shopping Cart
TXDIN101 has thermocouple, RTD, and mV input with 4-20mA output. LED display, configuration TX69-CABLE sold separately required to program via PC.
Added to Your Shopping Cart
The DIN Rail DMD4380 Series converts, amplifies, filters and optically isolates mA or V input signals to process current or voltage outputs. Loop powered w/ 1200V isolation.
Added to Your Shopping Cart
The DRST-FR converts frequency/pulse inputs to a 4-20mA or 0-10V DC output. PNP/NPN output, relay output. Universal power supply. Configurable with TXUN-KIT device.
Added to Your Shopping Cart
The DRSL-U is a universal input conditioner that accepts thermocouple, RTD, resistance, potentiometer, voltage or current input. Configured w/ DRSL-DISPLAY programmer.
Added to Your Shopping Cart
The DRG-SC Series Conditioners have models with TC, RTD, Pot, Freq., AC/DC Voltage/Current, Strain/Bridge inputs and field configurable outputs from 0-5V, 0-10V, 0-20mA.
Added to Your Shopping Cart
The DRST-AC measures AC current or voltage signals and outputs passive or active current signals. UL and c-UL approved. Universal power. Programmer required.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy
Added to Your Shopping Cart
TXDIN400 series transmitters accept thermocouple or RTD input (TX401) or process voltage, current, or resistance (TX402). Configurable via RFID with TX400-RFID accessory.
Added to Your Shopping Cart
The DRSL-SP2 is a repeater/splitter that isolates and converts 1 process input to 2 process outputs. DIP switch selectable ranges. Slim housing, high accuracy (0.05%)
Added to Your Shopping Cart
The DRG-AR Series Conditioners are TC, RTC, DC or AC voltage and current input with 2 SPDT Relay Outputs. Field configurable ranges with adjustable setpoints.