Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-4 | $557.52 |
5-9 | $529.64 |
10-24 | $518.49 |
25-49 | $496.19 |
50-99 | $485.04 |
100+ | $473.89 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The TXDIN101 is a computerized, PC programmable, galvanically isolated two-wire smart transmitter. The unit converts 13 types of thermocouple sensors; 12 types of RTD sensors, configured as 2-, 3- and 4-wires; potentiometer, resistor and millivolt inputs, single or differential—into process current loop. Integral 3% digits LED display forms a transmitter—monitor unit which is visiable in dark installations. The light intensity varies as a function of the current loop, which serves as the light energy source 24-bit A/D converter and two microprocessors are the heart of the outstanding performance. The transmitter can be set and wired to perform differential measurement conversions of temperature sensors as well as mV sources. The output current is temperature linearized and can be set to be 4 to 20/20 to 4mA—or any range within these limits. The current is limited to 3.9 and 22 mA.The TXDIN101 samples and updates the output current in a rate of 2 to 4 samples per second depends on the sensor type. The transmitter is fully configurable in dry-configuration mode by which the connection to PC is performed with no external power source. The configuration parameters are stored in a nonvolatile memory. Exceptional digital accuracy of typically ±0.1°C is provided for most sensors regardless of the calibrated span. Internal Pt-100 temperature sensor provides precise cold junction compensation throughout the entire ambient range. Detection of sensor breakage or disconnection of input leads, forces the output to a predefined up/down scale value. The unit continuously monitors the sensor and automatically returns to normal operation mode when the sensor is recovered. The TXDIN101 is housed in a plastic enclosure mounted on a standard DIN rail. Special red filter is provided for optimal view.
Thermocouple and Millivolts | |||||
---|---|---|---|---|---|
Type | Input Range °C | Input Range °F | Minimum Span °C (°F) | Digital Accuracy | D/A Accuracy |
B | 100 to 1820 | 212 to 3308 | 200 (360) | ±0.5°C | ±0.02% |
E | -200 to 1000 | -328 to 1832 | 50 (90) | ±0.1°C | |
J | -200 to 1200 | -328 to 2192 | 50 (90) | ±0.1°C | |
K | -200 to 1370 | -328 to 2498 | 50 (90) | ±0.1°C | |
L | -190 to 890 | -310 to 1634 | 25 (45) | ±0.1°C | |
N | -200 to 1300 | -328 to 2372 | 25 (45) | ±0.1°C | |
R | 0 to 1760 | 32 to 3200 | 200 (360) | ±0.5°C | |
S | 0 to 1760 | 32 to 3200 | 200 (360) | ±0.5°C | |
T | -200 to 400 | -328 to 752 | 50 (90) | ±0.1°C | |
U | -190 to 590 | -310 to 1094 | 25 (45) | ±0.1°C | |
D | 0 to 2230 | 32 to 4046 | 25 (45) | ±0.5°C | |
G | 0 to 2160 | 32 to 3920 | 25 (45) | ±0.5°C | |
C | 15 to 2320 | 5 to 4208 | 25 (45) | +0.5°C | |
Millivolt Input | -145 to 145 | 2 mV | ±51 uV | ||
Mode | T/C: Single or differential sensor | Voltage: Single or differential ended | |||
Cold Junction | Internal Pt-100 sensor | ||||
C.J. Accuracy | ±0.5°C (±0.9°F) | ||||
Sampling Rate | T/C: Single: 4, Differential: 2 (S/sec) | Voltage: 4, Differential: 2 (S/sec) | |||
Note: For maximum accuracy for T/C input, all the above error components should be accumulated. |