Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Configurable Conditioners with Model Specific Input Type

DIN rail mount frequency input signal conditioning module

$498.60

Item# DRG-SC-DC-B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $498.60
5-9 $473.67
10-24 $463.70
25-49 $443.75
50-99 $433.78
100+ $423.81

Please contact Technical Sales Team for assistance.
DIN rail mount frequency input signal conditioning module DRG-SC-DC-B DRG-SC-DC-B

Refer to this Item DRST-AC Along with this Display DRST-CM

  • Models Available for Thermocouples, RTDs, DC Voltage and Current, Frequency, Strain Gage Bridge, AC Voltage and Current
  • Field Configurable Input and Output Ranges
  • Five Field Configurable Output Ranges: 0-5 V, 0-10 V, 0-1 mA, 0-20 mA and 4-20 mA
  • Slim Housing Mounts on DIN Rail for High Density Installations

DRG-SC-DC-B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Output Type
Accuracy Rating
Number of Inputs
Number of Output
Form Factor


Please check out Newest Released DRST Family including Universal Programmable Signal Transmitter DRST-UN Standard Model, DRST-UR Relay Outputs Model, DRST-AC AC Inputs Model, and DRST-FR Frequency Inputs Model for more advanced features with better price.

The DRG Series signal conditioner modules accept a wide variety of input signals such as thermocouples, RTDs, strain gages, DC voltages/currents, AC voltages/currents, frequency and potentiometers and produce a proportional conditioned process output. The inputs and outputs are both field configurable and offer flexible wide ranging capability. The slim housing mounts on a DIN rail and is ideal for high density installation. All modules provide 1800 Vdc isolation between the input, output and power supply. One advantage of the DRG series is the field configurable input and output ranges. Each module can be set to a number of ranges by dip switch selection. Wide ranging precision zero and span potentiometers provide even further adjustment. The signal conditioners may be set for an almost limitless number of ranges. Range adjustment requires the use of a calibrator or reference source.

DRG-SC-TC Thermocouple Signal Conditioner
The DRG-SC-TC is a DIN rail mount thermocouple input signal conditioner. It can be field configured for over 60 different thermocouple temperature ranges. The output is linear to temperature and can be set for either 0-5 V, 0-10 V, 0-1 mA, 0-20 mA or 4-20 mA. Zero and span pots allow 50% adjustability of offset and span turn down within each of the ranges. For example the 500-1000°C range could be offset and turned down to provide a 4-20 mA signal representing 750-1000°C.

The DRG-SC-DC DC Input Signal Conditioner
The DRG-SC-DC is a DIN rail mount DC voltage and current input signal conditioning module. The input can be field configured for any one 12 voltage ranges from 10 mV to 100 V or 6 current ranges from 1 mA to 100 mA. The output is linear to the input and can be set to either 0-5 V, 0-10 V, 0-1 mA, 0-20 mA or 4- 20 mA for the DRG-SC-DC-U (unipolar outputs) and -5 V to +5 V or -10 V to +10 V for the DRG-SC-DC-B (bipolar outputs). Zero and span pots allow 50% adjustability of offset and span turn down within each of the ranges. For example the 0-2 mA input range could be turned down to 0-1 mA and provide a full scale output signal (e.g. 4-20 mA).
Input Ranges (UNIPOLAR AND BIPOLAR)
Voltages: 20 mV, 50 mV, 100 mV, 200 mV 500 mV, 1 V, 2 V, 5 V, 10 V, 25 V, 50 V, 100 V
Current: 2 mA, 5 mA, 10 mA, 20 mA, 50 mA, 100 mA

DRG-SC-BG Bridge/Strain Gage Input Signal Conditioner
The DRG-SC-BG is a DIN rail mount bridge or strain gage input signal conditioning module. The field configurable input and output offers flexible, wide ranging capability for bridge or strain gage applications from 0.5 mV/V to over 50 mv/V. Wide ranging, precision zero and span pots allow 50% adjustability of offset and gain within each of the 11 switch selectable input ranges. The output can be set for either 0-5 V, 0-10 V, 0-1 mA, 0-20 mA or 4-20 mA. This flexibility, combined with an adjustable (1 to 10 Vdc) bridge excitation source, provides the user a reliable, accurate instrument to isolate and condition virtually any bridge or strain gage input.
Input Ranges
0-10 mV, 0-20 mV, 0-50 mV, 0-100 mV, 0-200 mV,
±5 mV, ±10 mV, ±20 mV, ±50 mV, ±100 mV, ±200 mV

DRG-SC-RTD RTD Input Signal Conditioner
The DRG-SC-RTD is a DIN rail mount RTD input signal conditioning module. It accepts a wide variety of RTDs including 100, 500 and 1000 Ohm Platinum RTDs as well as 10, 25 and 100 Ohm copper. It works with RTDs with α = 0.00385Ω/Ω/°C or 0.00392Ω/Ω/°C The input can be field configured for any one of up to sixteen temperature ranges. The output is linear to temperature and can be set for either 0-5 V, 0-10 V, 0-1 mA, 0-20 mA or 4-20 mA.
Input Ranges (°C):
PT100, PT500 & PT1000: -200 to 600, -200 to 400,
-100 to 400, -200 to 260, -200 to 0, -200 to -100,
-100 to 260, -100 to 100, -50 to 50, -18 to 50,
-18 to 100, -18 to 260, -18 to 300, -18 to 400,
-18 to 500, -18 to 600
Cu10, Cu25 & Cu100: -200 to 260,-200 to 0,
-200 to -100, -100 to 260, -100 to 100, -50 to 50,
-18 to 50, -18 to 100, -18 to 260

DRG-SC-FR Frequency Input Signal Conditioner
The DRG-SC-FR is a DIN rail mount frequency input signal conditioning module. The field configurable input and output offers flexible, wide ranging capability for a variable frequency drives, magnetic pickups, turbine meters and other pulse or frequency output transducers. The output can be set for either 0-5 V, 0-10 V, 0-1 mA, 0-20 mA or 4-20 mA. The DRG-SC-FR can be configured for virtually any frequency input to DC signal output within the ranges specified. Calibration utilizes technology where the user simply applies minimum and maximum input frequencies, touching a recessed button to configure the minimum and maximum output range.
Input Range: 2 Hz to 10,000 Hz, 50 mVp to 150 Vrms

DRG-SC-PT Potentiometer Input Signal Conditioner
The DRG-SC-PT is a DIN rail mount potentiometer input signal conditioning module. The input provides a constant voltage and is designed to accept any three-wire potentiometer from 100 . to 100 K.. The field configurable output can be set for either 0-5 V, 0-10 V, 0-1 mA, 0-20 mA or 4-20 mA. Wide ranging, precision zero and span pots, used in conjunction with DIP switches, allow 80% adjustability of offset and gain to transmit a full scale output from any 20% portion of the potentiometer input.
Input Range: 100Ω to 100 KΩ
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
Can you post the correct manual for this? The one linked under manuals is for a different device.

Asked by: ArgMed
Thank you for bring this to our attention. The link should be fixed shortly, but in the meantime, you can access the correct manual from the following link: https://assets.omega.com/manuals/M2390.pdf
Answered by: DA Engineer
Date published: 2019-08-28
  • y_2025, m_2, d_10, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DRG-SC-DC-B, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Accessories
DIN rail, 2 m (6.6')
$36.77
29 In Stock
35 mm (1.4") DIN rail, 1 m (3.3') length
$19.53
21 In Stock
en-US
en
Save Configuration