Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-4 | $225.85 |
5-9 | $214.56 |
10-24 | $210.04 |
25-49 | $201.01 |
50-99 | $196.49 |
100+ | $191.97 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model Number | Input | Output |
Analog to Frequency (High Speed Counter Input) | ||
DRP-8505 | 4 mA to 20 mA | 1,000 to 5,000 Hz from floating optocoupler |
DRP-8506 | 0 to 5Vdc | 0 to 5,000 Hz from floating optocoupler |
DRP-8507 | 0 to 10Vdc | 0 to 5,000 Hz from floating optocoupler |
Frequency to Analog (High Speed Counter Input) | ||
DRP-8508 | 1000 to 5000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 4 to 20 mA |
DRP-8509 | 0 to 5000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 0.1 to 5 Vdc |
DRP-8510 | 0 to 2000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 0.05 to 5 Vdc |
DRP-8513 | 400 to 2000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 20 mA |
DRP-8514 | 0 to 2000 Hz optocoupler diode (7 mA into 3.3 KΩ, 20µS pulse width min) | 10 Vdc |
Thermocouple to Frequency (High Speed Counter Input) | ||
DRP-8511 | Type J T/C 0 to 500°C | 100 to 5100 Hz from floating optocoupler |
DRP-8512 | Type K T/C 0 to 500° C | 100 to 5100 Hz from floating optocoupler |
RTD to Frequency (High Speed Counter Input) | ||
DRP-8540 | Platinum RTD -100 to +400°C 100 ohm α = 0.00385 2 or 3 Wire Connection | 100 to 5100 Hz from floating optocoupler |
Strain Gage to Frequency (High Speed Counter Input) | ||
DRP-8555 | 0 to 50 mV Differential Signal from full bridge Strain Gage, 10 V excitation provided | 0 to 5 KHz from floating optocoupler |
Analog to Frequency (Low Speed Pulse Input) | ||
DRP-8605 | 4-20 mA | 100-500 Hz from floating optocoupler |
DRP-8606 | 0-5 Vdc | |
DRP-8607 | 0-10 Vdc | 0-500 Hz from floating optocoupler |
Type J T/C to Frequency Converters(Low Speed Pulse Input) | ||
DRP-8611 | Type J T/C 0 to 1000°C | 10-1100 Hz from floating optocoupler |
DRP-8612 | Type K T/C 0 to 1250°C | 5 Hz to 630 Hz from floating optocoupler |