Constant Wattage Heating Cable FEP overcoat and tinned copper overbraid insulation, 4, 8, 10 or 12 W/ft power density options, used for pipe tracing and freeze protection.
Coiled 80% Nickel 20% chromium or 60% nickel 16% chromium resistance heating wire from 18 to 30 AWG, lengths up to 1000 ft, temperature up to 2100°F and corrosion resistant.
NI80 80% Nickel 20% chromium resistance heating wire available in 18 to 30 AWG, lengths up to 1000 ft, maximum temperature of 2100°F and corrosion resistant.
NI60 60% Nickel 16% chromium resistance heating wire available in 18 to 30 AWG, lengths up to 1000 ft, maximum temperature of 1850°F and corrosion resistant.
Self-regulating heating cable 85°C max, moisture and chemical resistant, 5 or 10 W/ft power density options, used for temperature maintenance and freeze protection.
Heat trace kits including single or multiple connection power connection kits, end seal kits with or without indication lights and splice kits and rated for hazardous areas.
Constant wattage heating cable 260°C max, moisture and chemical resistant, 4, 8, or 12 W/ft power density options, used for pipe tracing and freeze protection.
Constant wattage heating cable 204°C max, moisture and chemical resistant, 3, 5, 8 or 12 W/ft power density options, used for pipe tracing and freeze protection.
Self-regulating heating cable 150°C max, moisture and chemical resistant, 5 or 10 W/ft power density options, used for temperature maintenance and freeze protection.
High quality nickel/chromium heating wire can be used to make straight or helical resistance heaters. They heat up fast, are corrosion resistant and come in a range of maximum operating temperatures.