Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Current Switch

9 Products
Adjustable Current Switch rated to 250A with Split-Core design

The ASCS series provides great installation flexibility. They feature a Split-Core design and are rated up to 250 Amps.

Split-Core Mini Current Switch rated to 150A

The MSCS is a mini current switch with a split-core design rated up to 150 Amps.

Adjustable Current Switch rated to 250A

The ACS series is fully adjustable from 0.5 to 220 Amps and features a patented DIN-Rail mounting base.

Current Switch rated to 200A

The SCS series are split-core current switches rated up to 200 Amps.

ECM Current Switch rated to 25A

The ECMCS25-A provides an extremly low trip point (0.075A) for monitoring ECM motors

MCS-Series

The A/MCS provides a low trip point (<0.20A) and has a range up to 150 Amps.

Mini Adjustable Current Switch rated to 150

The A/MCS-A is a mini current switch rated to 150 Amps.

MSCS-A Series

The MSCS-A is an adjustable current switch with a split-core design and a range up to 150 Amps.

Current Switch rated to 250A

The CS Current Switch has a low trip point of <0.25A and is rated up to 250 Amps.

Current Switch

ACI's current switches are available with fixed or adjustable trip points (with LED) and split or solid core configurations. Serving OEMs, Distributors, and Contractors with Application Solutions for: Equipment Status, Fans, Pumps, Compressors, Broken/Slipping Belts, Heating Elements, Electrical Failure, & Local Alarms, for HVAC, Process Control, Industrial Equipment, and IoT (AI) applications.
Searching for your items
en-US
en
Save Configuration