Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Conditioners Convert mA or V Inputs to mA or Voltage

DC to DC Isolated Signal Conditioner

$456.77

Item# DMD4380-DC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $456.77
10-24 $433.93
25-49 $424.80
50-99 $406.53
100+ $397.39

In stock

Lead Time (If not in stock): 6 weeks
DC to DC Isolated Signal Conditioner DMD4380-DC DMD4380-DC
  • Standard DIN Rail Mounting
  • Fast Setup - Over 100 I/O Ranges
  • Removable Connectors
  • Full 3-Way Isolation

DMD4380-DC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage Type
Input Type
Input Class
Input Ranges
Output Type
Output Class
Isolation
Programability
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


Applications
  • Amplify , Convert, or Scale Process Signals
  • Isolate Single-Ended (Common Ground) PLC Inputs
  • Interface Process Signals with Panel Meters, PLCs, Recorders, Data Acquisition, DCS, and SCADA Systems


The DMD4380 accepts a dc voltage or current input and provides an optically isolated dc voltage or current output that is linear to the input. It provides filtering, amplifies, and converts the input signal to the selected dc voltage or current output that you select. The 3-way 1200V isolation eliminates ground loops, common mode voltages and greatly reduces noise pick-up. Standard features include a 15 Vdc loop power supply and a 20 Vdc loop supply for the output. The power supplies can also be wired to sink or source which allows the DMD4380 to be used with any combination of powered or unpowered mA inputs and powered or unpowered mA outputs including passive mA devices. Features such as red and green LEDs that vary in intensity to show input and output activity and an output test button help make set-up and troubleshooting fast and easy.

Input Ranges: Field selectable ranges via switch settings
   Voltage: 0-10 mVdc to 0-50 Vdc
   Bipolar Voltage: ±50 mVdc to ±10 Vdc
   Current: 0-200 uAdc to 0-50 mAdc
Input Impedance (Voltage):
   Voltage: 1 MΩ minimum
   Current: 50Ω typical
   Voltage Burden: 1 Vdc at 20 mA
Input Loop Power Supply: 15 Vdc ±10%, regulated, 25 mAdc; max ripple, less than 10 mV RMS may be selectively wired for sinking or sourcing
Output Ranges: Switch Selectable, Field Rangeable
   Voltage (10 mA max): 0-1 to 0-10 Vdc
   Bipolar Voltage (10 mA max): ±5 to ±10 Vdc
   Current: 0-2 mA to 0-25 mA
   Compliance, Drive @ 20 mA: 20V,1000 Ù drive
   Output Offset: ±100% of span in 15% increments
Output Linearity: Better than ±0.1% of span
Output Zero and Span: Multi-turn potentiometers to compensate for load and lead variations, ±15% of span adjustment range typical
Output Loop Power Supply: 20 Vdc nominal, regulated, 25 mAdc; max ripple, less than 10 mV RMS; may be selectively wired for sinking or sourcing
Output Ripple: <10 mV rms
Function Test Button: Sets output to test level when pressed; adjustable 0 to 100% of span via potentiometer. Factory default is approx. 50% of span
Response Time: 70 ms typical
Common Mode Rejection: 120 db minimum
Isolation: 1200 Vrms minimum, 3-way isolation, power to input, power to output and input to output
Operating Temperature Range: -10 to 60°C (14 to 140°F)
Thermal Stability: Better than ±0.02% of span per °C
Std. Power: 80 to 265 Vac, 50/60 Hz or 85 to 300 Vdc, 2 W maximum
Low Voltage 'DC' Option: 9 to 30 Vdc or 10 to 32 Vac
Mounting: Mounts to standard 35 mm DIN rail
Environmental Protection: IP40
Connections: Four 4-terminal removable connectors 14 AWG max wire size
Dimensions: 22.5 W x 117 H x 122 mm D (0.89 x 4.62 x 4.81') height includes connectors
Weight: 150 g (5.3 oz)
loading all models
loading all reviews
Rated 4 out of 5 by from good to go seems to do what it is designed to do. Very easy to calibrate
Date published: 2023-02-24
  • y_2024, m_7, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DMD4380-DC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration