Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

calibration hero

NIST Traceable Calibration for Measurement and Control Products

We offer a broad selection of primary and secondary calibration standards for use in the product categories listed below. All calibrations are performed by highly-trained expert technicians.

Temperature Calibration

Omega has a state-of-the-art Temperature Calibration Laboratory that uses a Sophisticated HVAC system to control both the temperature and humidity to precise limits. This ensures the best accuracy from the high precision measurement equipment used inside. The lab is built as a room within a room to eliminate temperature fluctuations from exterior walls and all high temperature furnaces are located outside the lab to ensure temperature and humidity stability inside the lab.

Omega uses a variety of fluid baths, furnaces, and calibrators to perform temperature calibrations over a wide temperature range. Each heat source is outfitted with an independent NIST traceable standard. The most accurate equipment is selected for each calibration situation to provide the lowest temperature measurement uncertainties.

Omega Calibrations offer the following:

  • All NIST traceable
  • All Meet or Exceed ISO10012-1, ANSI/NCSL Z540-1-1994 Standards
  • Lab is ISO 9000-2015 compliant
  • Low measurement uncertainties
  • Individual Probe Calibration
  • Instrument Calibration
  • System Calibration (Probe connected to Instrument)
  • Five Levels of Calibration Available
    (CAL-1, CAL-2, CAL-3, CAL-4, and CAL-5)

Omega’s temperature calibration lab has the resources to test from -118°F (-80°C) to 2372°F (1300°C).

Omega also has the capability of testing at the boiling point of Liquid Nitrogen, -320°F (-196°C). Maximum calibration temperature range is based upon probe configuration and useable length.

Minimum Probe Length for Calibration Purposes

Temperature Range Minimum Probe Length
0°C to 100°C 2 to 4 inches (depends upon configuration)
101°C to 200°C 5 to 8 inches (depends upon configuration)
201°C to 400°C >8 inches
400°C to 1000°C >14 inches
1000°C to 1150°C >18 inches
1150°C to 1300°C >24 inches

Five Levels of Calibration Available

CAL-1

CAL-1 documents that the products you buy comply with Omega's specifications. This calibration is normally FREE and gives you additional assurance that what you are buying is exactly what has been specified in the product specifications.

CAL-2

CAL-2 documents not only that the equipment you buy meets the published specification, but also that calibration and testing were performed using NIST-traceable equipment.

CAL-3

CAL-3 provides temperature deviation data at Omega’s pre-determined temperature points as well as a list of all test equipment used with calibrations traceable to NIST. This calibration is performed in accordance with ISO-10012-1 and ANSI/NCSL-Z540-1-1994 requirements. This certificate is available for most Omega manufactured thermocouple, RTD, and Thermistor temperature measurement probes.

Probe Type System CAL Probe + Meter Probe Only Probe Length Min Standard Calibration Points for CAL-3 Probe Diameter, Inches (mm)
0.032
(0.81)
0.040
(1.02)
0.062
(1.57)
0.125
(3.18)
0.188
(4.76)
0.250
(6.35)
°F °C °F °C °F °C °F °C °F °C °F °C
K Yes Yes 7" (178 mm) 212
392
752
100
200
400
212
392
752
100
200
400
212
392
752
100
200
400
212
392
752
100
200
400
212
392
752
100
200
400
212
392
752
100
200
400
J Yes Yes 7" (178 mm) 212
302
392
100
150
200
212
302
392
100
150
200
212
302
392
100
150
300
212
302
392
100
150
400
212
302
392
100
150
400
212
302
392
100
150
400
T Yes Yes 7" (178 mm) 212
302
392
100
150
200
212
302
392
100
150
200
212
302
392
100
150
200
212
302
392
100
150
300
212
302
392
100
150
300
212
302
392
100
150
300
E Yes Yes 7" (178 mm) 212
302
392
100
150
200
212
302
392
100
150
200
212
302
752
100
150
400
212
302
752
100
150
400
212
302
752
100
150
400
212
302
752
100
150
400
N Yes Yes 7" (178 mm) 212
302
752
100
200
400
212
302
752
100
200
400
212
302
752
100
200
400
212
302
752
100
200
400
212
302
752
100
200
400
212
302
752
100
200
400
Rtd Yes Yes 7" (178 mm) 212
392
752
100
200
400
212
392
752
100
200
400
212
392
752
100
200
400
212
392
752
100
200
400
Thermistor with Meter Yes No 3" (76.2 mm) 32
122
194
0
50
90
32
122
194
0
50
90
32
122
194
0
50
90
32
122
194
0
50
90

Note: CAL-3 calibration data is given in °F standard, unless requested in °C. CAL-3 and CAL-4 also available on thermocouple wire and probes less than 178mm (7"). Standard Calibration points: 100°C (212°F), 150°C (302°F). and 200°C (392°F). Upper temperature value may be limited by wire insulation.

Click here to see a sample Certificate Of Calibration (CAL-3)

Note: CAL document shown above is representative of information provided. Actual document may vary in appearance.

CAL-4

CAL-4 is similar to the CAL-3 except that specific temperature points are chosen by the customer. This calibration is also performed in accordance with ISO-10012-1 and ANSI/NCSL-Z540-1-1994 requirements. This certificate is available for most Omega manufactured thermocouple, RTD, and Thermistor temperature measurement probes.

CAL-5

CAL-5 documents that a thermocouple probe was made from a spool of Omega's MI thermocouple wire checked at various temperatures. This certificate is not NIST traceable. The process is known as a “batch calibration” because all the probes cut from the same spool are tested at the same data points.

CAL-5 Standard Calibration Points
Thermocouple Calibration
Liquid Nitrogen Ice Point Boiling Point Tin Melting Zinc Melting
T -320°F (-195.8°C) 32°F (0°C) 212°F (100°C) 449°F (231.9°C)
J, K, E, N 32°F (0°C) 212°F (100°C) 449°F (231.9°C) 787°F (419.6°C)
Calibration Block image
Calibrator Block image

Multiple high temperature furnaces are used along with automated calibration equipment to accommodate large volumes of thermocouple calibrations

Want More Info?

CONTACT US

Shop Temperature Calibrators

Calibrator temperature imageSHOP NOW
en-US
en
Save Configuration