Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Water Flow Meters with Pulse Output

Turbine Flow Meter For Water Totalization

Specifically designed for water billing applications, OMEGA's FTB-4000 flowmeters are highly accurate and feature tamper-resistant, non-resettable totalizers.

316 SS Turbine Flow Meters w/ Pulse Output & NIST Cal Cert.

The FTB-1400 turbine flow meter is designed to meet the most rigorous flow measurement applications. The FTB-1400 is ideal for liquid flow measurement on or off the oilfield.

Picomag Magnetic Flow Meter w/Temperature & Conductivity Sensor

Picomag. The compact alternative to a mechanical flowmeter. No moving parts, simple to install, maintenance free, high performance.

Vortex Flow Meters for Industrial Applications

FV-500C vortex flowmeters provide accurate and reliable flow measurement. Optional display permits the display of flow-rates/totals and configures the device

Low Cost Paddlewheel Flow Meter

The FP5100-Series is accurate to ±0.2 fps, with repeatability at ±0.1 fps. This insertion sensor operates on a simple electromechanical principle.

Stainless Steel Paddlewheel Flow Meter

The FP-5200 also features OMEGA's patented "open-cell" rotor, for increased linearity at 1% over the full dynamic range of 1.6 to 20 fps, with negligible head loss.

Flanged Mounted PVC Turbine Flow Meters

FTB700 Series turbine meters have a unique system of precisely-machined helical rotors and high-quality jewel bearings. The rotor is the only moving part.

Brass Turbine Flow Meter for Water

The FTB370 Series flow turbines are designed for flow rate measurement of water and many water based liquids. They are compact in design and have a wide measuring range.

316 SS Turbine Flow Meters w/Pulse or Current Output

The FTB-1300 Series of turbine flow meters are designed for industrial and laboratory measurement of water, solvents and other low viscosity fluids.

Hot Water Flow Meters for Totalization and Rate Indication

FTB8000HW uses the multi-jet principle that has been an accepted standard for many years. This type of meter is known for its wide range, and accuracy in low quality water.

316 SS Turbine Flow Meters w/Pulse or Current Output

The FTB-1500 Series of turbine flow meters are designed for industrial and laboratory measurement of water, solvents and other low viscosity fluids.

Stainless Steel Low Flow Turbine Flow Meter w/Optional Display

FLR1000 Series flow sensors can measure low flow rates from 20 mL/min to 500 L/min. These sensors are suitable for industrial, commercial, and laboratory flow applications.

Battery or DC Powered Plastic Body Electromagnetic Flow Meter

The FMG800 Series is a full-bore, plastic-bodied electromagnetic flow meter designed for flow and usage monitoring applications in 1, 2 and 3 inch pipe.

Indicating Plastic Paddlewheel Flow Meter W/Alarms & Totalizers

FP1400-Series flowmeters have two programmable flow totalizers, low, high, or range flow and temperature alarm, two sets of optically isolated outputs, and flow pulse output.

General Purpose Paddlewheel Flow Meter

The FPB100 sensor is an industry standard and has the added functionality of various output options including flow switch, multi-functional pulse divider or 4 to 20 mA.

304 SS Turbine Flow Meter with Signal Conditioning Option

The FTB-100 Series of turbine meters have a sealed ball bearing design for high accuracy performance (±½% of reading full scale) at an economical cost.

Adjustable Insertion Electromagnetic Flow Meter

The complete lack of moving parts of this insertion flow sensor is the source of its reliability. Brass and stainless steel models withstand a variety of conditions.

Economical Turbine Flow Meter with LCD Display

FTB690 Series turbine meters with microprocessor-based electronics offers a durable, compact, high-precision fluid measurement device, with total and rate indication.

Plastic Vortex Flow Meter for Corrosive Liquids

The construction of the FV-200 vortex flowmeters is perfect for both aggressive chemicals and slurries or easily contaminated fluids like DI water.

G2-Series Brewery & Food Industry Indicating Flow Meters

The G2 High-Temp Sanitary meter is the best flow meter for brewing. It is highly dependable and affordable, making it a great choice for small-batch brewers.

Searching for your items
en-US
en
Save Configuration