Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Paddlewheel Flow Meter

Paddlewheel Flow Sensor

$721.34

Item# FPB111

In stock

Lead Time (If not in stock): 8 weeks
Paddlewheel Flow Sensor FPB111 FPB111
  • 4 to 20 mA and Programmable Switch/Pulse Divider Output
  • Low Flow Capabilities from 0.1m/s (0.3 ft/s)
  • Polypropylene or PVDF Material
  • Installs into Pipe Sizes DN 15 to DN 200 (0.5 to 8')

FPB111 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Output Signal
Supply Power
Pipe Size Range
Category
Velocity Range
Accuracy
Max Process Temperature
Max Operating Pressure
Compatible Fittings
Display


Description

The OMEGA™ FPB100 Series flow sensor is the next generation in fluid measurement technology.This new sensor is an improvement on what is already an industry standard. It has the addedfunctionality of various output options including flow switch, multi-functional pulse divider or4 to 20 mA. Additionally, it offers low flow, low power and high resolution and can be configuredonsite directly through the built-in user interface. Installation is simple because the OMEGA FPB100Series utilizes the same fittings as the popular OMEGA FP5000 and FP8500 Series paddlewheelsensors and fits into pipe sizes ranging from DN15 to DN200 (0.5 to 8"). Available in polypropylene and PVDF, it is ideal for a variety of applications including chemical processing, water and wastewater monitoring and scrubber control.

SPECIFICATIONS
General
Input Frequency Range: 1 to 1000 Hz
Operating Range: 0.1 m/s to 6 m/s (0.3 ft/s to 20 ft/s)
Linearity: ±1% of max range at 25°C (77°F)
Repeatability: ±0.5% of max range at 25°C (77°F)
System Response: 100 ms update rate nominal

Wetted Materials
Sensor Body: Polypropylene or PVDF (depending on model)
O-Ring: FPM
Rotor Pin:
   Titanium: Polypropylene models
   PVDF: PVDF models
Rotor:
   Black PVDF: Polypropylene models
   Natural PVDF: PVDF models

Electrical
Pulse, Flow Switch
   Dry-Contact Relay: 24 Vdc nominal (21.6 Vdc min to 26.4 Vdc max) 30 mA max current
   Solid-State Relay: 5 to 24 Vdc nominal (5.0 Vdc min to 26.4 Vdc max) 30 mA max current
   4 to 20 mA: 12 Vdc to 32 Vdc nominal (10.8 Vdc min to 35.2 Vdc max) 21 mA max current
Reverse Polarity and Short Circuit Protection: Up to 40V, 1 hour
Over-Voltage Protection: >40 Vdc over 1 hour

OUTPUT SPECIFICATIONS
Signal Averaging: Programmable 0 to 100 seconds
Sensitivity Response: Programmable 0 to 9 scale

PULSE DIVIDER/TOTAL PULSE OUTPUT
Pulse Divider Setting: 1.0000 to 99999
Maximum Pulse Rate: 300 Hz
Maximum Pulse Width: 50 ms

FLOW SWITCH OUTPUT
Relay Modes: Low, high
Time Delay: 0.0 to 6400.0 seconds
Hysteresis: Adjustable in engineering units
Relay Specifications
   Mechanical SPDT: 5 A at 30 Vdc, 5 A @ 250 Vac
   Solid-State Relay: 100 mA at 40 Vdc, 70 mA @ 33 Vac
Current Output (Passive 4 to 20 mA)
Loop Accuracy: ±32 µA (at 25°C at 24 Vdc)
Loop Resolution: 5 µA
Temp. Drift: ±1 µA per °C max
Power Supply Rejection: ±1 µA per V
Max Cable: 300 m (1000')
Maximum Loop Resistance: 600 Ω @ 24 Vdc 1kΩ @ 32 Vdc
Max Temperature/Pressure Rating
Storage Temperature: -10 to 75°C (14 to 167°F)
Operating Temperature: 0 to 65°C (32 to 149°F)
Relative Humidity: 0 to 90% RH, non-condensing
Flow Sensor
   PP: 12.5 bar @ 20°C, 1.7 bar @ 85°C (180 psi @ 68°F, 25 psi @185°F)
   PVDF: 14 bar @ 20°C, 1.7 bar @ 85°C (200 psi @ 68°F, 25 psi @ 185°F)
Operating Temperature:
   PP: -18 to 85°C (0 to 185°F)
   PVDF: -18 to 85°C (0 to 185°F)
Standards and Approvals: NEMA 4X (IP65) enclosure CE approval
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this be used as a portable flow meter with a battery operated display? Intent is for system testing moving to to various built in tees on a ships chilled water system.

Asked by: David T
refer to page 1 in the manual for the required power supply for this flowmeter.
Answered by: HPOAE
Date published: 2024-05-15
  • y_2025, m_2, d_7, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FPB111, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
Accessories
1" pipe molded PVC fitting
$272.24
1 In Stock
30.5 m (100') spool of 4 Conductor Wire
$70.75
53 In Stock
24 Vdc, 200 mA Power Supply
$87.15
51 In Stock
en-US
en
Save Configuration