Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Picomag Magnetic Flow Meter w/Temperature & Conductivity Sensor

1/2" NPTF Picomag Flow Meter - No Fittings Required

$746.32

Item# DMA15-AAACA1

In stock

Lead Time (If not in stock): 7 weeks
1/2" NPTF Picomag Flow Meter - No Fittings Required DMA15-AAACA1 DMA15-AAACA1
  • Reliable measuring and monitoring of industrial water, cooling water, warm water or rinsing water
  • Simultaneous measurement of flow, temperature and conductivity
  • Time-saving device configuration even in difficult to reach places thanks to Bluetooth connectivity
  • Easy data access via intuitive SmartBlue App

DMA15-AAACA1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Compatible Fittings
Process Connection Type
Process Connection Size
Features
Accuracy
Max Operating Pressure
Max Process Temperature
Wetted Materials
Media Type
Output Signal
Supply Power


  • Accuracy Value ±0.8%
  • Cable Length 5M
  • Cable Type M12 x 1A-coded
  • Housing Material 316L
  • Maximum Ambient Temperature 60C (140F)
  • Maximum Operating Pressure 16 bar (232 psi)
  • Maximum Storage Temperature 85C (185F)
  • Measurement Units l/s, m3/h, l/min, gal/min,fl. Oz/min
  • Minimum Ambient Temperature -10C (14F)
  • Minimum Conductivity >/= 10 uS/cm
  • Communications Protocol Bluetooth or IO-Link
  • Flow indication Digital Display
  • Maximum Ambient Humidity 100% RH
  • Maximum Liquid Temperature 70C (158F)
  • Measurement Type Volume Flow, Temperature, Totalizer, Conductivity
  • Minimum Liquid Temperature -10C (14F)
  • Power Consupmtion Max 3 W
  • Protection IP 65/67
  • Response Time Adjustable damping
  • Supply Voltage 18 to 30 Vdc
Picomag – The compact alternative to a mechanical flowmeter

No moving parts, simple to install, maintenance free, high performance and future proof outputs at a price much less than a mechanical float or turbine meter sounds to good to be true, but now it’s a reality.

Simple configuration via Bluetooth or IOLink reduces dramatically any commissioning time and installation couldn’t be easier. A physical footprint so small by conventional offerings means you can hold even the 2” meter in your hand.

Works with any water-based liquid with a conductivity > 10uS/cm2 and at no extra cost measures temperature and conductivity giving you multi-variable monitoring capability.

We think we should also mention, for a measurement sensor, it looks pretty good too. Think about it, ‘What’s your reason not to change!’

21st Century Flowmetering essential features


Auto-rotatable display field:

Up to 4 variables displayed (Flow, Totalisation, Conductivity and Temperature), the display field rotates automatically depending on the installation position and flow direction. This means that the values are always easy to read.

SmartBlue App: For easy commissioning in the field:

The app allows for configuration as well as comprehensive access to device data. The device communication works via Bluetooth on IOS and Android devices.

  • Simple and easy to navigate allowing quick access to device and diagnostic functions
  • Wireless configuration/data retrieval for configuration of display outputs, flow direction, units, etc
  • Up to 10m separation making those difficult to assess installations not so difficult anymore.

IO-Link For seamless integration into your plant:

At some stage, you will probably be thinking of capturing all your data and implementing a smart sensor strategy. Even if you’re not ready now, thanks to the IO-Link connection which is a standard feature, Picomag will be ready when you are to integrate seamlessly into any communication and process automation system:

  • Compatible with all standard fieldbus systems
  • Comprehensive remote data access
  • Simple set up, no additional technology tools
  • Automatic configuration after device replacement
  • Simple wiring connections
  • Future Proof - Industry 4.0 ready

Picomag – The no compromise, No options, future proof Flowmeter solution for water based liquids.

loading all models
loading all reviews
Rated 4 out of 5 by from Interacing Query Instead of giving a review, I would like to ask how we can interface it with the NI Embedded Controller over ethernet/IP communication. Please provide some use cases of your product where an IO-Link interface is used instead of Bluetooth to interface it with another vendor IO-Link master like Maxim Integrated IO-Link Transceivers waiting for your response
Date published: 2024-10-10
Rated 5 out of 5 by from It works well It works as expected and advertised after installation and commissioning.
Date published: 2024-04-07
Rated 5 out of 5 by from Great flow meter and even better price Very affordable flow indication and easy to set up with the Bluetooth app. The I&E techs love them!
Date published: 2023-04-30
  • y_2024, m_12, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_DMA15-AAACA1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

If using this sensor with a pulsating flow, what would the expected response time be? How adjustable is the damping?

Asked by: LKOA
Thank you for your inquiry. Unfortunately, ideally, the Picomag is best used for constant, pressurized flows, not intermittent or pulsations.
Answered by: Applications Engineer JJC
Date published: 2024-04-26

Accuracy is states as 0.8%. Would this be on the flow rate? I.e., if I'm concerned with the total volume of fluid moved, how accurate would that be? Would the error accumulate?

Asked by: ASIJM
Thank you for your inquiry. Please email the Flow Group at flow@dwyeromega.com and can provide the information along with an example so that you can determine the percentage error.
Answered by: Applications Engineer JJC
Date published: 2024-05-03

Does this flow meter work for wastewater (Item# DMA15-AAAAA1)?

Asked by: bslo
Thank you for your inquiry on the Picomag flow meter. Since it does not have any moving parts, it can be used in waste water applications.
Answered by: ENGR JC
Date published: 2021-03-08

Can this flow meter be used for viscous fluid like polymer?

Asked by: harry20
Thank you for your inquiry! These flow meters are well suited for viscous fluids. The major concern is the conductivity of the process liquid. A minimum conductivity of 10 microsiemens per centimeter is required.
Answered by: Application Engineer JM
Date published: 2022-02-01

Instructions state that 2 volts is 0 flow, so when flow starts, the voltage measurement is added to the 2 volts. Correct? How do I verify that the flow meter is still measuring accurately?

Asked by: BlairK
Thank you for your inquiry about the Picomag. You are correct, at ZERO flow rate, it will output 2 Volts and if you increase the flow rate, the voltage will vary and accurately measure accordingly.
Answered by: Application Engineer JC
Date published: 2021-12-16

What does the pressure drop vs flow rate curve look like?

Asked by: Justine
Thank you for your inquiry. Magnetic flow meters have very low pressure drop and it is less than 1 PSI across the flow range.
Answered by: Application Engineer JC
Date published: 2020-11-02

whats the differnce between the following cable sets for the PicoMag? 71349261 Cable Set 5m/16.4ft,straight,4x0.34,M12 or 71349264 Cable Set 5m/16.4ft,90deg,4x0.34,M12

Asked by: AskingQuestion
Thank you for your inquiry. The difference with these cables is the convenience of installation. Having a 90 degree elbow in the event you do not have enough space or the standard straight cable connection.
Answered by: Applications Engineer JJC
Date published: 2024-05-08

What conductivity range does the meter measure over/what does the accuracy look like?

Asked by: Anonymous
Thank you for your inquiry. The Picomag requires the liquid to have at least 5 microSiemens to measure accurately and if more conductive then require, it will still work and measure as per the published specs.
Answered by: Application Engineer JC
Date published: 2021-04-15
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_DMA15-AAACA1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Ground Terminal Set
$27.72
5 In Stock
Cable Set 5m/16.4ft,straight,4x0.34,M12
$19.85
7 In Stock
Cable Set 10m/32.8ft,straight,4x0.34,M12
$30.01
2 In Stock
Cable Set 5m/16.4ft,90deg,4x0.34,M12
$19.85
0 In Stock
Cable Set 10m/32.8ft,90deg,4x0.34,M12
$30.01
2 In Stock
DN15 (1/2") Set seal Picomag DMA15. 2 gaskets
$4.93
0 In Stock
DN20 (3/4") Set seal Picomag DMA20. 2 gaskets
$4.93
0 In Stock
DN25 (1") Set seal Picomag DMA25. 2 gaskets
$4.97
2 In Stock
DN50 (2") Set seal Picomag DMA50. 2 gaskets
$10.77
0 In Stock
Adapter G1/2" to G3/8" external thread,2 gaskets
$130.06
0 In Stock
Adapter G1/2" to R3/8" external thread,2 gaskets
$130.06
0 In Stock
Adapter G1/2" to NPT3/8" external thread,2 gaskets
$74.39
2 In Stock
Adapter G1/2" to G1/2" external thread,2 gaskets
$74.39
0 In Stock
Adapter G1/2" to R1/2" external thread,2 gaskets
$74.39
0 In Stock
Adapter G1/2" to /1/2"TriClamp,2 gaskets
$75.05
0 In Stock
Adapter G3/4" to R3/4" external thread,2 gaskets
$85.83
0 In Stock
Adapter G3/4" to G3/4" external thread,2 gaskets
$85.83
0 In Stock
Adapter G3/4" to 3/4" TriClamp,2 gaskets
$86.57
0 In Stock
Adapter G1" to R1" external thread,2 gaskets
$97.27
0 In Stock
Adapter G1" to NPT1" external thread,2 gaskets
$98.12
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Adapter G1" to G1" external thread,2 gaskets
$97.27
0 In Stock
Adapter G1" to 1" TriClamp,2 gaskets
$120.67
0 In Stock
Adapter G2" to R1" external thread,2 gaskets
$430.10
0 In Stock
Adapter G2" to R2" external thread,2 gaskets
$430.10
0 In Stock
Adapter G2" to NPT1 1/2" external thread,2 gaskets
$225.59
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration