Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Through Hole Load Cells

1" & 1.25" OD Through-Hole, Compression Load Cells

The LC8100 series are ideal for measuring clamping forces and bolt loading forces. They have ±1.0% linearity and a 2 mv/V output in capacities from 100 to 750,000 lbf.

3" OD Through-Hole, Compression Load Cells

The LC8300 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 1,000 to 100,000 lbf.

2.5" OD Through-Hole, Compression Load Cells

The LC8250 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 1,000 to 100,000 lbf.

Large 2.5" to 3.13" ID, Through-Hole, Compression Load Cells

The LC8400 series have an extra large ID, ideal for measuring loading forces on large bolts or other suspended loads. Available in capacities from 1,000 to 200,000 lbf.

1.5" OD Through-Hole, Compression Load Cells

The LC8150 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 5 to 500 lbf.

2" OD Through-Hole, Compression Load Cells

The LC8200 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 5 to 10,000 lbf.

Miniature Compression Load Cell with Threaded Center Hole

The LC321 series are low profile with a 1/4-28 UNF center, ±2.0% linearity, and 2mv/V output in capacities from 250 lbf to 2,000 lbf. They are ideal for robotic applications.

Searching for your items
en-US
en
Save Configuration