Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1" & 1.25" OD Through-Hole, Compression Load Cells

5 lbf, ±1.0% , Linearity, 2 mV/V Output, Cable, 1" OD, 0.100'' ID

$832.26

Item# LC8100-100-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $832.26
10-24 $790.65
25-49 $774.00
50-99 $740.71
100+ $724.07

In stock

Lead Time (If not in stock): 8 weeks
5 lbf, ±1.0% , Linearity, 2 mV/V Output, Cable, 1" OD, 0.100'' ID LC8100-100-5 LC8100-100-5
  • 5 Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data
  • Miniature Low Profile Models
  • All Stainless Steel Construction

LC8100-100-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
OD
Through hole (ID)/ Threaded hole dimension
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Input Resistance 360 Ω minimum
  • Accuracy Value ±1.0% linearity
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects ±0.009% FSO/°C
  • Zero Balance ±2.0% FSO
  • Style Through Hole
The LC8100 and LC8125 Series Donut Load Cell is an economical solution to applications requiring a through-hole design. With its extremely low profile and compact design, this load cell is ideal for applications such as clamping forces, bolt loading forces and other compressive loads. This series, with its all stainless steel construction have demonstrated proven reliability in tough industrial applications.

SPECIFICATIONS
Output: 2 mV/V nominal
Input: 10 Vdc (15V max)
Accuracy: ±1.0% linearity, hysteresis and repeatability combined
Zero Balance: ±2.0% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C
   Span: ±0.018% rdg/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Deflection: 0.075 mm (0.003") nominal
Input Resistance: 360 ? minimum
Output Resistance: 350 ±5 ?
Construction: 17-4 PH stainless steel
Electrical: 1.5 m (5') 4-conductor shielded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration