Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Pt100 Probe

A Pt100 probe is an assembly composed of an RTD element, a sheath, a lead wire, and a termination or connection. The Pt100 is a temperature sensor that contain a resistor that changes resistance value as its temperature changes.

Quick Disconnect RTD (PT100) Probes with Standard Size Connector

The PR-13 RTD probe assembly has a 3-prong Omega "OTP" standard style connector for easy connection to extension cables, hand-held meters or other instrumentation.

Cut to Length RTD Probes for Field Adaptation

RTD probes that can be cut to the desired length with a standard tube cutter to fit field applications. Plastic plug in tube end protects the wires from sharp edges.

Terminal Block RTD (PT100) Probe

Omega's RTD terminal block probe features a large terminal block connector, with large pan head screws for easy connection and also can be secured with a compression fitting.

RTD probes with 4 to 20mA Analog Output and M12 Connector

RTD probes that have a 4 to 20 milliamp programmable/scalable output and a molded M12, A-coded connector. Various lengths and diameters available.

RTD Probes with Molded M12 Connectors

Class A 100 or 1000 ohm platinum RTD immersion probes with a molded plastic 4-pin M12 connector and 316 SS sheath. Available in a variety of lengths and diameters.

RTD Probes with Molded M8 Connectors

100 or 1000 ohm platinum RTD immersion probes with a molded plastic 3-pin M8 connector and 316SS sheath. Available in a variety of lengths, diameters, and accuracies

RTD Probes with Mounting Threads & Micro-DIN Connectors

100 or 1000 ohm platinum RTD immersion probes with a 4-wire construction and Micro-DIN Connector. Various tapered and straight mounting threads, and sheath sizes available.

M12 Connector RTD Probes with Class A Accuracy 3-A Sanitary

PT100 Class A accuracy 3-A Sanitary 4-wire RTD probe with M12 connector. For use in Food & Beverage, Pharmaceuticals and wash down areas.

Pipe Plug RTD Probes with NPT Fitting and Lead Wire

RTD Sensors great for installing into pipes or limited space applications. Single and Dual element designs, 1/8" or 1/4" NPT mounting threads available with 72" of lead wire.

Omega Link M12 Modular Thermocouple and RTD Temperature Smart Probe

The Omega Link SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.

RTD Utility Handle Probe

The PR-16 series features an easy-grip molded handle. It has a 3-conductor retractable cable and is available in standard lengths of 12, 18 and 24 inches.

Flanged Mounted RTD Probes with Lead Wire

Class A, pt100 RTD probe ideal for gas and air applications. Has a flanged housing and small diameter probe to allow easy mounting into ducts and flow systems.

Bracket Mounted RTD Probes with Lead Wire

Immersion probe with bracket for easy mounting. Often used in appliance & lab temp applications up to 500°C. Great for air, gas, or liquid measurement.

Veterinary Implantation Probes for Thermocouples, RTDs, and Thermistors

Veterinary Implantation Probes for Thermocouples, RTDs, and Thermistors

Integrated Circuit Temperature Probes

Probe contains an integrated circuit (IC) transducer AD592CN that provides an output in microamps that is proportional to temperature. Requires 4 to 30 VDC input voltage.

High Temperature Data Loggers, Dual Remote Temperature Probes

The OM-CP-HITEMP140X2-FP Series of dual channel high temperature data loggers feature a stainless steel data logger body that accommodates two flexible or bendable probes.

Temperature/Relative Humidity Conditioner/Transmitter Probe

HX94 Series conditioners/transmitters measure temperature and relative humidity with process outputs. Stainless steel NEMA 4 (IP65) housing. Duct or wall mount probes.

Omega Link Smart Probe to Modbus RTU RS-485 serial Interface

The rugged IF-002 integrates any Omega Link Smart Probe into a Modbus network. It provides a RS485 serial interface that supports Modbus RTU and a command line interpreter.

RTD Probe with Insulated Wire and Shrink-Tube Support

Omega's RTD probe with lead wire offers choice of 2-3- or 4-wire configuration. This is available in three temperature ranges covering -200°C to 600°C (-328 to 1112°F)

Industrial RTD (PT100) Probes with Miniature Aluminum Protection Head

Our PR-14 series RTD probe has miniature aluminum protection head and screw-on cap with chain. It includes PT100 Ω or PT1000 Ω RTD element, and 1/2" NPT mounting threads

The Termination

Pt100 probes may be terminated in a connection head, quick disconnect, terminal block, or extension wire. OMEGA’s standard terminations are pictured on product pages. Other termination styles are available upon special request. For something other than standard products, please contact our sales team to submit a full description and/or sketch of your desired version.

The Lead Wire

Lead styles and RTD extension cables are offered in one of four configurations. Style 2 is OMEGA’s standard. Be sure to select the configuration that is compatible with your instrumentation.

The Sheath

The sheath, a closed end tube, immobilizes the element, protecting it against moisture and the environment to be measured. The sheath also provides protection and stability to the transition lead wires from the fragile element wires. OMEGA’s standard sheaths are 3 mm (1/8") and 6 mm (1/4") O. D. 304 stainless steel tubes. Other O.D.’s and materials are available upon request.

The Element

The standard OMEGA® RTD probe is made with a 100 ohm platinum European curve element (á = 0.00385).

Temperature Rating

OMEGA’s "PR" style RTD probe assemblies are rated for use in temperatures up to 600°C (1110°F). The "PRTF" style probes are rated up to 260 or 500ºC depending on construction Temperature limitations may be placed on termination styles due to the wire insulation used. The maximum temperature rating available on special order is 750°C (1380°F). If probe is intended for high temperature use, please request a quotation.

OMEGA stocks a broad line of Pt100 probes for immediate delivery. Many special assembly probes are available for shipment within two weeks of receipt of your order. Please consult Sales Department for further details on your special needs.

Lead Configurations of Pt100 Probes

Lead configuration 1 provides one connection to each end of the sensor. This construction is suitable where the resistance of the run of lead wire may be considered as an additive constant in the circuit, and particularly where the changes in lead resistance due to ambient temperature changes can be ignored.

Note: The resistance of probe and extension is added to the sensor resistance and will increase the measured value.

short-image-description Style 1 short-image-description Style 2 short-image-description Style 3 short-image-description Style 4

Lead configuration 2 (Standard) provides one connection to one end and two to the other end of the sensor. Connected to an instrument designed to accept three-wire input, compensation is achieved for lead resistance and temperature change in lead resistance. This is the most commonly used configuration.

Lead configuration 3 provides two connections to each end of the sensor. This construction is used for measurements of the highest precision.

Lead configuration 4 is similar to Lead Configuration 3 except that a separate pair of wires is provided as a loop to provide compensation for lead resistance and ambient temperature changes in lead resistance.

In this article, the different options to wire an RTD Pt100 probe are explained.

Searching for your items
en-US
en
Save Configuration