Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PT100 RTD Probe with Quick Disconnect Miniature Connector

RTD Probe with Miniature Connector

$136.20

Item# PR-17E-3-100-1/8-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $136.20
5-9 $129.39
10-24 $126.67
25-49 $121.22
50-99 $118.49
100+ $115.77

In stock

Lead Time (If not in stock): 7 weeks
RTD Probe with Miniature Connector PR-17E-3-100-1/8-6 PR-17E-3-100-1/8-6
  • Miniature male 3-prong connector integral to probe
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)

PR-17E-3-100-1/8-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Sheath Material
Probe Diameter
Probe Length
Additional Feature
Category
Process Temperature Unit
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number of Wires
Termination Connection Type


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60751
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8"; variable probe lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head None
  • Wire Length / Terminations Miniature 3-prong connector

Omega's RTD connector-style probe has a 3-prong Omega "MTP" mini connector for easy connection to extension cables, hand-held meters or other instrumentation. Probe diameter is 1/8". The measuring portion of the probe can be simply inserted into a container to measure liquid temperature, or fixed into place in a pipe, tank, or vessel using an optional "BRLK" or "SSLK" compression fitting. These probes can be ordered with PT100 or PT1000 resistance element.

loading all models
loading all reviews
Rated 5 out of 5 by from PT100 Probe Exactly what we needed for our process and at a reasonable price. Thank you for the fast shipping as well. Definitely recommend Omega!
Date published: 2023-09-15
  • y_2024, m_7, d_21, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PR-17E-3-100-1-8-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Where can I get the wiring diagram?

Asked by: Karim
Thank you for your inquiry. Due to this being a more complicated issue please call 1-888-826-6342, ask for Temperature Engineering and speak to one of our temperature engineers over the phone or send an email to temp@dwyeromega.com
Answered by: Application Engineer MC
Date published: 2024-03-08
  • y_2024, m_7, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PR-17E-3-100-1-8-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$6.19
201 In Stock
Most Popular Accessories
Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%
$160.99
50 In Stock
en-US
en
Save Configuration