Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Terminal Block RTD (PT100) Probe

RTD Probe with Large Terminal Block

$216.66

Item# PR-15E-3-100-1/4-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $216.66
5-9 $205.83
10-24 $201.49
25-49 $192.83
50-99 $188.49
100+ $184.16

In stock

Lead Time (If not in stock): 6 weeks
RTD Probe with Large Terminal Block PR-15E-3-100-1/4-6 PR-15E-3-100-1/4-6
  • Large pan head screws for easy termination
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)

PR-15E-3-100-1/4-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Number of Wires
Probe Diameter
Probe Length
Category
Process Temperature Unit
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Sheath Material
Termination Connection Type
Additional Feature


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60751
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head None
  • Wire Length / Terminations Terminal Block Connector

Omega's RTD terminal block probe features a large terminal block connector, fitted with large pan head screws for easy termination. These are capable of direct immersion up to the block. The PR-15-series can be mounted into fixtures, pipes, ducts and other process areas by using our OMEGALOK™ compression fittings, sold separately.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration