Added to Your Shopping Cart
Omega's RTD probe with lead wire offers choice of 2-3- or 4-wire configuration. This is available in three temperature ranges covering -200°C to 600°C (-328 to 1112°F)
Added to Your Shopping Cart
RTD immersion probes that have various tapered & straight mounting thread and sheath size options. 4-wire RTD construction with a M12, A-coded 4-pin connector.
Added to Your Shopping Cart
This connector-style probe has a 3-prong Omega "MTP" mini connector for easy connection to extension cables and handheld meters. Probe diameter is 1/8".
Added to Your Shopping Cart
PFA-Coated RTD Probes for Harsh Chemical Applications
Added to Your Shopping Cart
Ultra Precise RTD Sensors for Industrial Applications
Added to Your Shopping Cart
The SAP series RTD sensors come in curved and flat styles. An adhesive pad holds the sensor onto the surface to be measured. The RTD element used is Class A platimum 100 Ω.
Added to Your Shopping Cart
PT100 RTD air temperature probe with M12 connector and NPT connections. Accuracy ranges from Class A to 1/10 DIN and 1/3 DIN per IEC60751. Withstand pressure up to 400 psi.
Added to Your Shopping Cart
The PR-13 RTD probe assembly has a 3-prong Omega "OTP" standard style connector for easy connection to extension cables, hand-held meters or other instrumentation.
Added to Your Shopping Cart
Sensor has a mounting hole to fit a #4 bolt, and comes standard with a 40" (1 meter) long cable and either 2, 3 or 4-wire connections.
Added to Your Shopping Cart
IEC751 Class A accuracy and 0.01 resolution RTD datalogging thermometer with PT100 4 wire probe included. Datalogs up to 16,000 records and has a USB output.
Added to Your Shopping Cart
PT100 Class A accuracy 3-A Sanitary 4-wire spring loaded RTD probe with thermowell & industrial head choices. For use in Food & Beverage, Pharmaceuticals and wash down areas.
Added to Your Shopping Cart
Added to Your Shopping Cart
Protection heads are available in a variety of materials, are compatible with various probe diameters and can use transmitters. Also, configurable w/ single or dual elements.