Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $373.88 |
10-24 | $355.19 |
25-99 | $336.49 |
100-499 | $317.80 |
500-999 | $299.10 |
1000+ | $280.41 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Accuracy Note | Class A per IEC60751 |
Electrical Connection | Screw Terminal |
Nominal Resistance | 100 Ω |
Number of Wires | 4 |
Probe Diameter | 0.5 in |
Probe Diameter Note | None |
Probe Length | 1.625 in |
Process Connection Size | 1 1/2 in |
Process Connection Type | Tri-Clamp |
Process Temperature, Max | 200 °C |
Process Temperature, Min | -50 °C |
Temperature Probe Style | Thermowell Sanitary Probe |
Temperature Sensor Type | RTD |
Well Stem Length | 2.5 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews