Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

4 20ma Pressure Transducers

Configurable, High Accuracy Pressure Transducers

The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.

General Purpose, Stainless Steel Pressure Transducers

The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.

High Accuracy oil filled Wet/Dry and Wet/Wet Differential Pressure Transducers

High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers

Industrial Pressure Transmitter

The Series 626 Industrial Pressure Transmitters possess a highly precise full-scale accuracy piezo-resistive sensor contained in a compact, rugged, NEMA 4X (IP66) stainless steel general purpose housing.

OEM Style, Compact Pressure Transmitters

The PX119 series are compact, rugged, and cost effective with a 4-20 mA output to integrate with a variety of industrial and OEM applications.

General Purpose Pressure Transducers with Adjustable Zero & Span

This series has excellent long term stability with adjustable zero and span available in several output and connection options.

High Temperature Pressure Transducers with AS5202 Port

The PX1004 and PX1009 series can withstand high operating temperatures up to 232°C (450°F) and 343°C (650°F) respectively, with low thermal drift 1%/100 °F.

Series MSX Pro Magnesense® Differential Pressure Transmitter

The MSX Pro has exceptional stability for use in critical building performance applications, it meets stringent industry standards with innovative global product design.

SERIES 616W DIFFERENTIAL PRESSURE TRANSMITTER

The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure. They also have full span accuracy of 0.25%.

SERIES 616WL DIFFERENTIAL PRESSURE TRANSMITTER

The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure as well as low pressure scenarios. They have full span accuracy of 0.25%.

Bidirectional, Differential Low Pressure Transmitters

The PX653 series are well suited for use in clean rooms, HVAC systems, and laboratory fume hoods. They have a 4-20 mA or 1-5 V output in ranges from ± 0.05 to ± 50 inH2O.

High Accuracy, Sanitary Pressure Transducers

The PX409S series are available with 1½" or 2" sanitary fittings for clean-in-place applications in food processing, beverage or bio/ pharmaceutical applications.

Sanitary, Rangeable, Pressure Transmitters with Display

The PX3005Kseries are 3-A, clean-in-place, with a backlit LCD display, ideal for monitoring pressures in food, beverage, dairy, and pharmaceutical applications

Searching for your items
en-US
en
Save Configuration