Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy oil filled Wet/Dry and Wet/Wet Differential Pressure Transducers

0 to 10 inH2O, Differential, 4 to 20 mA, 1/4" NPT Male, Cable, (-49 to 240 °F)

$1,236.64

Item# PX409-10WDDUI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,236.64
10-24 $1,174.81
25-49 $1,150.08
50-99 $1,100.61
100+ $1,075.88

In stock

Lead Time (If not in stock): 23 weeks
0 to 10 inH2O, Differential, 4 to 20 mA, 1/4" NPT Male, Cable, (-49 to 240 °F) PX409-10WDDUI PX409-10WDDUI
  • FAST DELIVERY!
  • 5-Point NIST Traceable Calibration
  • Precision Micro-Machined Silicon Core

PX409-10WDDUI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Pressure Range
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Type
Connection/ Termination
Operating Temperature Range
Additional Features
Pressure Type
Accuracy Class
Pressure Port Size


 

Get all the great performance characteristics of the Micro-Machined Silicon Transducers in these wet/wet differential pressure models. These rugged stainless steel transducers are ideal for tough industrial automotive, or aerospace applications. They can be used in test benches, fitler monitoring, hydraulic, flow, or water/wastewater applications, as well as factory or pneumatic air, pitot tubes, air speed and other industrial or aerospace applications. The solid state silicon core and avaliable all stainless steel wetted parts will provide long, reliable service life with excellent long term stability.
loading all models
loading all reviews
Rated 5 out of 5 by from Just the Best Since these USB-enabled transducers are performing perfectly in a unit operations lab at the University of Kansas, they are now installed in a new undergrad fluid mechanics lab experiment at the University of Delaware
Date published: 2020-04-30
Rated 5 out of 5 by from Accurate Results The product is very sturdy and provide very precise results. I liked the USB plug and play setting which is very easy to operate.
Date published: 2024-11-03
Rated 5 out of 5 by from Omega has excellent products This differential works great and does the job!!!!
Date published: 2024-10-28
Rated 3 out of 5 by from Does what it needs to do Works great just wish it was more specific about connector not included.
Date published: 2024-06-14
Rated 5 out of 5 by from Very satisfied The item is exactly what I ordered and was received within a week of ordering. 2nd time I ordered from this sight both times I was very satisfied.
Date published: 2024-04-29
Rated 5 out of 5 by from Recommended Received the unit sooner than stated. It was brand new and works great. Good price also.
Date published: 2023-09-08
  • y_2024, m_12, d_21, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_PX409-10WDDUI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

A previous answer stated "A static pressure 500 psi above the rated differential pressure range... can be applied simultaneously to both ports." Does this apply to all models? (i.e. the 0-250dpsi model is rated to 750psi line pressure instead of 500psi?)

Asked by: ZachF
That would be correct
Answered by: Applicatrions Engineer JK
Date published: 2021-04-25

Should the transducer body be in a horizontal or vertical orientation when the ports are in a horizontal orientation?

Asked by: Madison
The position of the body (electronics housing) should not matter. The orientation of the pressure ports (especially on the low differential range units) can effect the reading. It always best to scale the instrumentation that you using to reading the signal from your transducer with it oriented in the position you are going to be using it in.
Answered by: Applicatrions Engineer JK
Date published: 2021-09-10

Item# PX409-015DWUUSBH The data sheet states that the Output Signal is Digital and the Electrical Output is USB. Is there software available to monitor the transducers output if this connects thru USB?

Asked by: DFF2
Yes there is. Software can be downloaded free for Omega's website.
Answered by: JKengineer
Date published: 2020-06-15

I'm attempting to get a steady state flow through one of our apparatuses for flow assurance research for glaucoma but there is a problem with air being in the sytem during the flow testing. What is the best way to eliminate air from the equation?

Asked by: Tanner
Tanner, thank you for your question, I do not have a specific operating procedure to eliminate air from the equation, since I am not familiar with your system design. Typically you will suction our Air or flush out air before you apply a positive pressure. Thank you.
Answered by: SAE DJO
Date published: 2019-11-16

Is this series fuel safe? We intend to use them for monitoring water and diesel fuel tanks. Thank you.

Asked by: Eric C
Eric, this series is not fuel safe, we do not have differential device that is fuel safe and rated for intrinsically safe applications.
Answered by: SAE JJ
Date published: 2024-06-13

If I am using the instrument to measure differential pressure within two-phase flow, is there any additional features I chould include? Like wet/wet diff?

Asked by: hyaaq
If there is the possibility of both ports being exposed to a wet media you should order a PX409-015DWUI-EH. You can than expose either port to a wet or dry media without worry of damaging the sensor.
Answered by: Applicatrions Engineer JK
Date published: 2023-08-09

Currently I have the black and red cables attached to a COM and V supply respectively. I was wondering of the remaining green and white cables, which one is used as the analog input wire?

Asked by: PSU1
If you are working with a 4 to 20mA output sensor only the Red and Black wire are used. In a 2-wire loop powered device the power supply, load and sensor are wired in series. If you are not familiar with this type of hook-up please contact Omega at 1-800-826-6342 and ask for the Pressure Group.
Answered by: applications engineer JK
Date published: 2021-04-28

How can I find the response time of this transducer? (We need a fast response one)

Asked by: Mahdi
Thank you for your inquire These units have a under 1 mill second response time. Be understand that these and all the transducers we carry are not dynamic products. If you need more information? Please contact us directly.
Answered by: application engineer je
Date published: 2022-07-15
  • y_2024, m_12, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_PX409-10WDDUI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration