Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Series MSX Magnesense® Differential Pressure Transmitter

Differential pressure transmitter, current/volt, range (1, 2, 3, 5" wc).

$137.30

Item# MSX-U12-IN

In stock

Lead Time (If not in stock): 8 Days
Differential pressure transmitter, current/volt, range (1, 2, 3, 5" wc). MSX-U12-IN MSX-U12-IN
  • Read LCD values easier with rotatable 180° display
  • Quick and easy wiring via the optional toolless terminal block
  • Add safety to variety of applications with UL94 V-0 and plenum ratings

MSX-U12-IN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Additional Features
Accuracy Value
Pressure Type
Accuracy Class
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/ Termination
Operating Temperature Range


  • Wetted Materials Consult factory.
  • Accuracy ±1% FSO.
  • Weight 8.0 oz (230 g).
  • Stability ±1% FSO/year.
  • Process Connection 1/8"
  • Enclosure Rating NEMA 4X (IP66)
  • Loop Resistance Current output: 0-1250 Ω max
  • Mounting Orientation Pressure sensor measurement unaffected by orientation.
  • Power Requirement 10-36 VDC (2-wire)
  • Temperature Limits -4 to 158°F (-20 to 70°C).
  • Service Air and non-combustible
  • Electrical Connections 4-wire removable European style terminal block for 16 to 26 AWG.
  • Pressure Limits Ranges 0 and 1: 3.6 psi (24.8 kPa) max operation
  • Current Consumption 21 mA max continuous.
  • Display (optional) 4 digit LCD.
  • Complaince CE.
  • Electrical Entry 1/2" NPS thread.
  • Output Signals 4-20 mA (2-wire)
  • Response time Instantaneous (default) or 3 s (selectable).
  • Zero and Span Adjustments: Digital Push Button

The Series MSX Magnesense® Differential Pressure Transmitter combines the stability and versatility of the original Series MS2 Magnesense® II transmitter for use in building control applications. The MSX simplifies the ordering process to deliver the desired configuration, which reduces product setup time. Pressure ranges are available in Pa, mm w.c., and in w.c. All pressure ranges can be configured in unidirectional or bidirectional modes, providing a total of 32 ranges. The MSX transmitter can provide a linear pressure output or a linear velocity output with the square root extraction from the transmitter. Additional parameters have been included to expand the square root capability for calculating flow. Dual voltage and milliamp output signals can be used to provide both control and equipment output signal verification.

PRODUCT APPLICATIONS

  • Filter monitoring in air handler units
  • Building pressure in pharmaceutical/semiconductor clean rooms
  • Duct static pressure in commercial buildings
  • Air velocity/flow in VAV systems
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration