Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rangeable Pressure Transmitters with Display

-1 to 1 psi, Compound Gauge Pressure

$732.35

Item# PX3005-001GI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $732.35
10-24 $695.73
25-49 $681.09
50-99 $651.79
100+ $637.14

In stock

Lead Time (If not in stock): 5 weeks
-1 to 1 psi, Compound Gauge Pressure PX3005-001GI PX3005-001GI
  • Compact Size
  • IP67 Environmental Rating
  • 316SS Wetted Parts
  • Scale to Display 1 of 19 Engineering Units

PX3005-001GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


  The OMEGA PX3005 is a compact, rangeable, pressure transmitter ideal for monitoring pressures in process automation, hydraulic systems, compressors, pumps and in tank level applications where consistent, reliable pressure measurement is essential. The PX3005 is also ideal when measuring the difference between two high line pressures. The PX3005 utilizes proven MEMs piezoresistive pressure sensors coupled to advanced microprocessing to provide superior accuracy and performance. The rugged 316 stainless-steel enclosure is IP67 rated making it suitable for washdown environments. A 5 digit backlit LCD allows for full precision representation of process variable. Available in ranges from 1 psi to 15,000 psi, the clever transmitter module allows for configuration of the 4-20 mA signal, display of input or output, and choice of 19 measurement units. The output signal can be adjusted to re-range the transmitter or “tare” unwanted fluid head preloads. Rangeability is capable of adjusting zero and span are from -100% to 100% FS URL (Upper Range Limit) with a minimum span of 30% URL. This means a 15 psi transducer can have the zero set between -15 psi to FS 15 psi. For example, zero could be set for -15 psi and maximum 15 psi so the output would be 4 mA at -15 psi, midpoint 12 mA would be 0 psi and 20 mA would be 15 psi.

Specifications:
Turndown = nominal range of the device / set span of device
EXAMPLE: a PX3005-100GI with set span of 50psi, TD = 100psi/50psi = 2

Accuracy (NLHR, 20°C ±5°C): ±0.2TD% SPAN
Long Term Stability: +/- 0.1% URL / year
Ambient Temperature Effects (-20°C to 70°C): ±(0.1+0.1TD) % SPAN
Power Supply Effects:± 0.005TD% SPAN/V (Zero and Span)
Mounting Position Effects: Apply to any position. Install error less than 400Pa can be corrected by PV=0 reset.
Vibration Effects: GB/T 1827.3/IEC61298-3 tests,20g (5-2000HZ, max<±3mm) <0.1% URL
Supply Voltage: 10.5 to 55VDC
Output Signal: 4-20mA Two wire
Sensor Response Time: 200 mS
Damping Time: Selectable, 0 to 100 S
Load Resistance Ω: <(U-10.5)/0.021
Transmission Distance: < 1000m
Power Consumption: 500mW(20.8mA output @ 24VDC)
Operating Temperature: -20 to 70°C (-4 to 160°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Media Temperature: -40 to 120°C (-40 to 250°F)
Environmental Rating: IP67
Media: Fluids and gasses compatible with 316 SS and FKM
Process Connection/Material: 1/4"-18NPT (M) / 316 SS
Electrical Connection: 4 pin male M12
Isolating Diaphragm: 316L SS
Sensor Fill Fluid: Silicone Oil
Sensor Seal: O-ring, FKM
Housing Material: 316 SS
Weight: 0.52kg

Range Limit Table: table  
Gage Pressure Ranges
Nominal Value Minimum Span Upper (URL) Lower (URL) Over Range Limit
kPa PSI kPa PSI kPa PSI kPa PSI kPa PSI
7 1 5 0.75 7 1 -7 -1 10.5 1.5
20 3 10 1.5 20 3 -20 -3 30 4.5
35 5 20 3 35 5 -35 -5 52.5 7.5
100 15 35 5 100 15 VAC VAC 150 22
200 30 100 15 200 30 VAC VAC 300 45
700 100 350 30 700 100 VAC VAC 1050 150
MPa PSI MPa PSI MPa PSI MPa PSI MPa PSI
1 150 0.5 75 1 150 VAC VAC 1.5 220
1.7 250 1 150 1.7 250 VAC VAC 2.55 370
3.5 500 1.7 250 3.5 500 VAC VAC 5.25 750
7 1000 3.5 500 7 1000 VAC VAC 10.5 1500
17 1500 7 1000 17 1500 VAC VAC 25.5 3700
35 3000 17 2500 35 3000 VAC VAC 52.5 7500
40 5000 20 3000 40 5000 VAC VAC 60 8700
60 7500 30 4500 60 7500 VAC VAC 90 13000
70 10000 35 5000 70 10000 VAC VAC 105 15000
100 15000 50 7250 100 15000 VAC VAC 150 21750
table  
Absolute Pressure Ranges
Nominal Value Minimum Span Upper (URL) Lower (URL) Over Range Limit
kPa PSIA kPa PSIA kPa PSIA kPa PSIA kPa PSIA
35 5 10 1.5 35 5 0 0 50 7.5
100 15 35 5 100 15 0 0 150 22
200 30 100 15 200 30 0 0 300 45
700 100 350 50 700 100 0 0 1050 150
MPa PSIA MPa PSIA MPa PSIA MPa PSIA MPa PSIA
1 150 0.5 75 1 150 0 0 1.5 220
1.7 250 1 150 1.7 250 0 0 2.55 370
3.5 500 1.7 250 3.5 500 0 0 5.25 750
EMC Environment:
      GB/T 9254/CISPR22
      GB/T 17626.2/IEC61000-4-2
      GB/T 17626.3/IEC61000-4-3
      GB/T 17626.8/IEC61000-4-8
      GB/T 17626.4/IEC61000-4-4
      GB/T 17626.5/IEC61000-4-5
      GB/T 17626.6/IEC61000-4-6

loading all models
loading all reviews
Rated 5 out of 5 by from Reliable Pressure Transmitter Reliable, easy to use instrument, quickly delivered by Omega. Item installed for several years without any need to repair or replace
Date published: 2023-02-07
  • y_2024, m_9, d_7, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PX3005-001GI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

What is the electrica area clasification IE NEMA 4, 7 OR IEC ip 65 , EXD-- ETC

Asked by: MIKER
Thank you for your inquiry, Environmental Rating: is IP67 this information can be found on the data sheet.
Answered by: rkent
Date published: 2022-12-13

What is the temperature range of the sensor itself?

Asked by: belzebub
Media Temperature rating is -40 to 250F)
Answered by: Applicatrions Engineer JK
Date published: 2021-08-03

If I ordered the absolute configuration but need it to read gauge pressure can I just recalibrate it?

Asked by: EM19
Thank you for your inquire That would not be possible. The absolute unit would start at zero so you could do a calculation of 14.7 psi to achieve the gage range if you wanted but can not re-cal to make it a gauge unit.
Answered by: application engineer je
Date published: 2021-09-20

Does it come with a cable. If yes what will be the length. If not do you sell cables for it?

Asked by: Benito
Thanks for connecting with Omega. This product does not come with a cable, but one can be purchased here: https://www.omega.com/en-us/wire-and-cable/multi-conductor-cable/p/CA-Series
Answered by: Jane
Date published: 2019-11-20

What is the output resolution of the absolute configuration? Let&rsquo;s say the PX3005-015AI

Asked by: Nick17a
Resolution of the 4 to 20 mA signal would depend on the bit resolution of the instrumentation you are using to read the signal
Answered by: Applicatrions Engineer JK
Date published: 2023-11-15
  • y_2024, m_9, d_6, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_PX3005-001GI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
COOLING ELEMENT
$105.49
2 In Stock
COOLING ELEMENT
$189.89
0 In Stock
Field Mountable M8 and M12 Connectors
$18.39
574 In Stock
Field Mountable M8 and M12 Connectors
$19.36
364 In Stock
Accessories
Extension cable with a right angled 4-pin female M12 mating connector and PVC jacketed cable 5 meters (16.4') long.
$24.66
0 In Stock
Extension cable with straight 4-pin female M12 mating connector and polyurethane jacketed cable 5 meters (16.4') long.
$27.06
0 In Stock
1/2 NPT female to 1/4 NPT male Adapter
$40.43
0 In Stock
1/4 NPT female to 1/2 NPT male Adapter
$20.21
0 In Stock
Extension Cables and Accessories
M12 Extension Cable, Silicone Insulated Cable wth Straight Socket Style Connector One End, Stripped Leads the Other, 5m Long
$27.61
0 In Stock
en-US
en
Save Configuration