Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

COOLING ELEMENT

  • RoHS Icon

$109.97

Item# PG-CTN4-G02

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $109.97
10-24 $104.47
25-49 $102.27
50-99 $97.87
100+ $95.67

In stock

Lead Time (If not in stock): 8 weeks
COOLING ELEMENT PG-CTN4-G02 PG-CTN4-G02
  • Made from 316L SS to Withstand Most Process Media
  • 300°C (570°F) Maximum Temperature at 14,500 psi (1,000 bar)
  • 5000 psi Maximum Pressure at 38°C (100°F)
  • 0.4 kg (15 oz) Weight

PG-CTN4-G02 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Temperature
Connection Size
Max Pressure
Connection Type
Wetted Parts


Description

Extreme process temperatures reduce the accuracy, life and can possible damage pressure transmitters or gauges. The Omega cooling element is made from cast 316L stainless for maximum corrosion resistance and compatibility with process media. When used, in still air, cooling element can reduce a 300°C (570°F) liquid process temperature down to 25°C (77°F) at the active portion of the sensing element. This rugged machined bar stock construction allows the unit to operate to pressures of 100MPa (14,500 psi) at full temperature.

SPECIFICATIONS
Connection: NPT male x NPT female
Body Material: 316L stainless steel
Weight: 15 oz (0.4 kg)
Operating Parameters: 200°C (570°F) maximum at 100MPa (14,500 psi)
Length: 135 mm (5.32") for -G03 or 105 mm (4.06") for -G02, maximum dia 32 mm (1.25")
loading all models
loading all reviews
Rated 5 out of 5 by from Hot oil monitoring This was purchased to monitor pressures on a heat exchanger that runs at 450f degrees with the cooling adapter installed it worked great it data logged as it should to help diagnose a problem we were having with gasket failures. I would definitely purcase again.
Date published: 2021-02-13
  • y_2025, m_1, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PG-CTN4-G02, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is inside diameter of both go3 and go2 models

Asked by: Topping
Inquiring with design engineering for this information. Will post when available.
Answered by: Applications Engineer JK
Date published: 2023-06-21

Do you have CRN certification for Canada?

Asked by: Cancy
We do not have any CRN Certification for any of our products
Answered by: Applicatrions Engineer JK
Date published: 2021-03-25

Does it affect the pressure reading?

Asked by: Actress
Thank you for your question? The cooling element is a pass through will not effect reading? Hope this was helpful?
Answered by: application engineer je
Date published: 2020-03-09

I have a boiler feed water system, that is designed for 2000 psig at 650 F. Will the PG-CTN2-G03 work for this system?

Asked by: Mike 58
For the PG-CTN2-G03 max pressure it is rated for 7500psi, which is ok for your application, but the max temp is rated for 300°C which is about 572°F. I would not recommend going beyond the max temp range.
Answered by: RB sales application
Date published: 2024-09-05

I have gas at 300 ºC, at 60 bar, and I would like to know if the version PG-CTN4-G03 (1/4'') is compatible with this. Also, is there any particular specification for the sensor itself? Can this device connected to a sensor with max T of 80ºC operate?

Asked by: Marcelo
Marcelo, the part number you are looking at; is able to withstand 10,000 psi and up to 300 degree Celsius in temperature. If your gas does not attack 316 SS, and if it falls within the pressure and temperature specs listed, you should be fine.
Answered by: SAE DVJ
Date published: 2023-12-31

How big is the hole in the center for the 1/2 npt version and also the 1/4 npt version thank you

Asked by: Topping
Inquiring with design engineering. Will post information when available
Answered by: Applications Engineer JK
Date published: 2023-06-21

Can this be used to cool a gas temperature or is it only for cooling liquids?

Asked by: AndyPIC
Thanks for connecting with Omega. The PG-CTN2-G02 is 316l Stainless Steel. You can use it with any media that is compatible with stainless steel, but please note that we do not have the heat dissipation curves for all media. The specification sheet simply states that cooling element can reduce a 300°C (570°F) liquid process temperature down to 25°C (77°F) at the active portion of the sensing element. If you are using it with gases you will have to calculate delta T for the gas you are using. Manual: https://assets.omega.com/manuals/M5166.pdf
Answered by: Jane
Date published: 2022-03-04

Can be installed horizontally? Is it suitable to work with steam at 250°C?

Asked by: Mauricia
This cooling element can be used in the horizontal position. It has a maximum temperature rating of 300C.
Answered by: JK Applications Engineer
Date published: 2024-08-21
  • y_2025, m_1, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_PG-CTN4-G02, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration