Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $28.78 |
10-24 | $27.34 |
25-49 | $26.77 |
50-99 | $25.61 |
100-199 | $25.04 |
200+ | $24.46 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Insulation Style | Order Code | Cable Color | Ambient Temp* | Nut Material | Contact Material | Cable Diameter |
---|---|---|---|---|---|---|
PVC | PVC | Orange | -25 to 100°C | 316 SST | Gold Plated Brass | 0.19 inches |
Polyurethane | PUR | Black | -25 to 90°C | Nickel Plated Brass | Gold Plated Brass | 0.19 inches |
Silicone | SIL | Gray | -50 to 180°C | Nickel Plated Brass | Gold Plated Brass | 0.17 inches |