Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature/Process Controller

1/32 DIN Temperature/Process Controller

$628.15

Item# 32A010-992

In stock

Lead Time (If not in stock): 4 weeks
1/32 DIN Temperature/Process Controller 32A010-992 32A010-992
  • Compact 1/32 DIN with dual display for easy operation
  • Supports 10 thermocouples, 4 RTDs, voltage, and current inputs
  • Fuzzy Logic, Self-Tune, and Peak/Valley indication included
  • Auto/Manual control with 16 Segment Ramp and Soak

32A010-992 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Alarm
Output A
Output B


  • Accuracy ±0.25% of span, ±1 least significant digit.
  • Control Output Ratings Relay: SPST, 3 A @ 240 VAC resistive; 1.5 A @ 240 VAC inductive; Pilot Duty Rating: 250 VA, 2 A @ 120 VAC or 1 A @ 240 VAC; Switched Voltage (Non-isolated): 5 VDC @ 20 mA; Proportional Current: 0 to 20 mADC scalable into 600 ohms max.
  • Display Two 4-digit, 7 segment, 0.25" high (6.35 mm) LEDs.
  • Front Panel Rating NEMA 4X (IP66).
  • Memory Backup Nonvolative memory. No batteries required.
  • Operating Temperature 14 to 131°F (-10 to 55°C).
  • Power Consumption 5 VA maximum.
  • Supply Voltage 100 to 240 VAC, nominal, +10 - 15%, 50 to 400 Hz. single phase; 132 to 240 VDC, nominal, +10 - 20%.
  • Weight 4 oz (114 g).
  • Agency Approvals CE, UL E83725.
  • Selectable Inputs Thermocouple, RTD, DC Voltage or DC Current selectable.

The 32A Series Temperature/Process Controllers set a new standard in 1/32 DIN power, flexibility and value. This group of controls offers the highest level of features in the most compact industry standard size. Ease of use is assured with the world's first dual display 1/32 DIN temperature/process controllers.


The Series 32A offers universal input (10 thermocouple types, 4 RTD types, voltage and current), single or dual set point, alarm (optional), Fuzzy Logic, Self-Tune, Peak/Valley indication, Percent Output indication and Heater Break protection. Auto/Manual capability and 16 Segment Ramp and Soak with adjustable time base are also offered. Process protection features include open sensor protection, shorted sensor protection, input rate of change protection and loop break protection.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
R/C snubber (recommended for inductive loads like a solenoid or contactor)
$25.75
0 In Stock
en-US
en
Save Configuration