Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Multi-Loop Controllers

5 Products
1/32 DIN Dual Zone Temperature Controller with Fuzzy Logic

CN79000 Series 1/32 DIN Dual Zone Temperature Controllers with Autotune, Fuzzy Logic, Illuminated Keypad, optional RS485 and free software can control 2 separate processes

1/4 DIN 6 Zone Universal Input Autotune Ramp & Soak Controller

CN616A 1/4 DIN 6 Zone Universal Controller offers Autotune with independent programming for each zone with ramp & soak, 2 alarm relays, RS232/RS485 and free software

1/32, 1/16, and 1/8 DIN Humidity and Temperature Controllers

CNITH Series 1/32, 1/16, and 1/8 DIN Humidity and Temperature Controllers offer full Autotune PID control with RH/Temperature probe included with two control outputs

1/8 DIN 4 and 7 Channel Universal Process Ramp & Soak Controllers

CN1504 Series controller offers 4 or 7 Channels with 7 segment Ramp and Soak program for each channel with temperature and process input models with On/Off or PID control.

More Related Items

Multi-Loop Controllers

Multi-loop controllers are important tools in many industrial, commercial, and laboratory applications. These devices are used to regulate temperatures, pressure, and flow rate, as well as control the amount of time a process is running. Omega Engineering offers multi-loop controllers that combine highly-accurate and highly-configurable multi-channel inputs with a comprehensive set of control modes and output features. In addition, Omega’s controllers are easy to configure and to set up.
Searching for your items
en-US
en
Save Configuration