Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Mini Adjustable Current Switch rated to 150

Mini, Adjustable Current Switch, Solid Core, NO, 0.32 to 150A Range,Trip point

$41.96

Item# A/MCS-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $41.96
5-9 $39.86
10-24 $39.02
25-49 $37.34
50-99 $36.51
100+ $35.67

In stock

Lead Time (If not in stock): 2 weeks
Mini, Adjustable Current Switch, Solid Core, NO, 0.32 to 150A Range,Trip point A/MCS-A A/MCS-A
  • 0.32 to 150A Adjustable Range Trip Point
  • 0 to 250A Range
  • Normally Open
  • Compact size

A/MCS-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Base Product ID Description
Product Type
Core Type
Amperage Range
Analog Output
Measurement
Contact Type
Contact Rating
Aperture Size Diamete


  • Agency Approvals UL/CUL US Listed (UL 916) Energy Management Equipment (File # E334792), CE, RoHS2, WEEE
  • Amperage Range See Ordering Grid
  • Aperture Size 0.53” (13.46 mm)
  • Contact Type Normally-Open “N/O”
  • Core Style Solid-Core
  • Enclosure Material | Flammability Rating PC/ABS (Polycarbonate/ABS Blend) | UL94-V0
  • Hysteresis 10% Trip Point, typical
  • Isolation Voltage 2200 VAC
  • Maximum AC Voltage 600 VAC
  • Minimum Mounting Distance 1” (2.6 cm) between current switch (Relays, Contactors, Transformers)
  • Monitored Current Type AC Current
  • Operating Frequency Range 50/60 Hz
  • Operating Temperature Range -22 to 140ºF (-30 to 60ºC)
  • Product Dimensions A/MCS-A (Solid-Core): 2.510” (63.82 mm) x 0.940” (23.94 mm) x 2.000” (50.80 mm)
  • Product Weight A/MCS-A: 0.15 lbs. (0.068 kg)
  • Response Time A/MCS-A: < 90 mS, typical
  • Sensor Power Induced from the Monitored Conductor (Insulated Conductors only)
  • Status LED Indication Red LED (Current above trip point) | Blue LED (Current below trip point)
  • Storage Temperature | RH Range 41 to 95°F (5 to 35°C) | 40% to 85% RH, non-condensing
  • Terminal Block Torque Rating 4.43 to 5.31 in-lbs. (0.5 to 0.6 Nm)
  • Trip Point Style | Trip Point Adjustable Trip Point | See Ordering Grid
  • Wire Size 16 to 22 AWG (1.31 mm2 to 0.33 mm2) Copper Wires only
  • Wiring Connections 2 Position Screw Terminal Block (Not Polarity Sensitive)
  • “Status” Contact Rating 1A Continuous @ 36 VAC/VDC
  • “Status” Contact “On” Resistance | “Off” Resistance < 0.5 Ohms (tripped) | > 1 Meg Ohms (Open)

The Miniature Adjustable Current switches are designed for use in any AC current monitoring application in which you are looking for an adjustable current switch to monitor normal operating conditions, equipment failure or preventative maintenance scheduling for a particular piece of equipment. The adjustable current switches should be installed on the line side of the power to the motor, pump, compressor or other equipment. The miniature adjustable current switches are available in both solid and split-core versions in a smaller enclosure style than that of the A/ACS2 and A/ASCS2 Series adjustable current switches. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern. The adjustable current status switches can also be used to determine the run time of your equipment where you want to know when your piece of equipment runs and for how long it runs when logging the contact closures on your building management system or PLC.

Note: For more options please visit www.workaci.com
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration