Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

ECM Current Switch rated to 25A

ECM Calibration Tool, Visual Indication of Output Status

$52.13

Item# TRIP ADJUST TOOL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $52.13
5-9 $49.52
10-24 $48.48
25-49 $46.40
50-99 $45.35
100+ $44.31

In stock

Lead Time (If not in stock): 2 weeks
ECM Calibration Tool, Visual Indication of Output Status TRIP ADJUST TOOL TRIP ADJUST TOOL
  • Visually Indicates Trip Point Status During Installation

TRIP ADJUST TOOL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Product Type
Core Type
Amperage Range
Contact Type
Contact Rating
Aperture Size Diamete
Analog Output
Measurement


  • Agency Approvals UL/CUL US Listed (UL 916) Energy Management Equipment (File # E334792), CE, UKCA, RoHS, WEEE, CAN ICES-3 / NMB-3
  • Amperage Range 0 to 25 A
  • Aperture Size 0.20”(5.0mm) x 0.49”(12.5mm) | Fits 10 AWG to 14 AWG THHN Insulated Wire
  • Contact Type Normally-Open “N/O”
  • Core Style Split-Core
  • DIN Rail Mounting 35 mm
  • Enclosure Material | Flammability Rating PC/ABS (Polycarbonate/ABS Blend) | UL94-V0
  • Hysteresis 10% of Trip Level Current, Typical
  • Isolation Voltage 600 VAC
  • Maximum AC Voltage 600 VAC
  • Minimum Mounting Distance 1” (2.6 cm) between current switch & other magnetic devices (Relays, Contactors, Transformers)
  • Monitored Current Type AC Current
  • Operating Frequency Range 50/60 Hz
  • Operating Humidity Range 10 to 90%, non-condensing
  • Operating Temperature Range 32°F to 140°F (0°C to 60°C)
  • Product Dimensions 1.93" (48.99 mm) x 1.31" (33.17 mm) x 2.18" (55.37 mm)
  • Product Weight 0.14 lbs. (0.065 kg)
  • Response Time < 5 Seconds Typical
  • Sensor Power Induced from the Monitored Conductor (Use Insulated Conductors only)
  • Storage Temperature | RH Range -40 to 158°F (-40 to 70°C) | 10% to 90% RH, non-condensing
  • Terminal Block Torque Rating 4.43 to 5.31 in-lbs. (0.5 to 0.6 Nm)
  • Trip Point Style | Trip Point Adjustable Trip Point | 0.075 A to 0.50 A
  • Wire Size 16 to 22 AWG (1.31 mm2 to 0.33 mm2) Copper Wires Only
  • Wiring Connections 2 Position Screw Terminal Block (Not Polarity Sensitive)
  • “Status” Contact Rating 100 mA Continuous @ 30 VAC/VDC
  • “Status” Contact “On” Resistance | “Off” Resistance < 10 Ohms (when tripped) | > 1 Meg Ohms (Open)
ACI offers a calibration tool that will help assist the installation process by implementing a visual indication of the state of the output switch to the installer.
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration