Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-4 | $34.66 |
5-9 | $32.93 |
10-24 | $32.23 |
25-49 | $30.85 |
50-99 | $30.15 |
100+ | $29.46 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The Miniature Fixed Current Status” Switches are designed for use in any AC current monitoring application in which you are looking for a fixed trip point to monitor the “Go/No Go” (On/Off) ”Status” for a particular piece of equipment. The fixed current switches should be installed on the line side of the power to the motor, pump, compressor or other equipment. The split-core version of the current switches work great in retrofit applications and for use in service vehicles since one part will work in most applications and can be installed without disconnecting any wires. Fixed status switches can also be used to determine the run time of your equipment when logging the contact closures on your building management system or PLC.