Skip to search Skip to main content Skip to navigation

We’re moving! This site will be unavailable between Friday, February 14 through Monday, February 17 as we migrate to dwyeromega.com. Please check back to see what’s changed.

We noticed you are from . Visit your local site for regional offers and live support.

Current Switch rated to 200A

Fixed Current Switch, DIN Rail, Split Core, NO, Low Trip, <0.5A Trip Point, 0 to 200A Range

$118.85

Item# A/SCS2-L

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $118.85
5-9 $112.91
10-24 $110.53
25-49 $105.78
50-99 $103.40
100+ $101.02

In stock

Lead Time (If not in stock): 2 weeks
Fixed Current Switch, DIN Rail, Split Core, NO, Low Trip, <0.5A Trip Point, 0 to 200A Range A/SCS2-L A/SCS2-L
  • Split core
  • 0 to 200A Range
  • DIN-Rail Mounting Base

A/SCS2-L Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Contact Type
Product Type
Core Type
Amperage Range
Analog Output
Measurement
Contact Rating
Aperture Size Diamete


  • Agency Approvals UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723), CE, RoHS2, WEEE
  • Amperage Range See Ordering Grid
  • Aperture Size 0.75” (19.05 mm)
  • Contact Type Normally-Open “N/O” or Normally-Closed “N/C” (See ordering Grid)
  • Core Style Split-Core
  • DIN Rail Mounting 35 mm | (U.S. Patent No. 7,416,421)
  • Enclosure Material | Flammability Rating PC/ABS (Polycarbonate/ABS Blend) | UL94-V0
  • Hysteresis  
  • Isolation Voltage 2200 VAC
  • Maximum AC Voltage 600 VAC
  • Minimum Mounting Distance 1” (2.6 cm) between current switch (Relays, Contactors, Transformers)
  • Monitored Current Type AC Current
  • Operating Frequency Range 40 to 1 kHz
  • Operating Humidity Range 0 to 95%, non-condensing
  • Operating Temperature Range 5 to 104ºF (-15 to 40ºC)
  • Product Dimensions Split Core Versions: 2.780” (70.51 mm) x 3.238” (82.25 mm) x 1.120” (28.45 mm)
  • Product Weight A/SCS2 and A/SCSX2: 0.270 lbs. (0.123 kg)A/SCS2-L: 0.280 lbs. (0.127 kg)
  • Response Time See Response Time Table on back of data sheet
  • Sensor Power Induced from the Monitored Conductor
  • Status LED Indication Red LED (Monitored current is above Trip Point)
  • Storage Temperature | RH Range 41 to 95°F (5 to 35°C) | 40% to 85% RH, non-condensing
  • Terminal Block Torque Rating 4.43 to 5.31 in-lbs. (0.5 to 0.6 Nm)
  • Trip Point Style | Trip Point Fixed Trip Point | See Ordering Grid
  • Wire Size 16 to 22 AWG (1.31 mm2 to 0.33 mm2) Copper Wires only
  • Wiring Connections 2 Position Screw Terminal Block (Not Polarity Sensitive)
  • “Status” Contact Rating 0.2A @ 200 VAC/VDC
  • “Status” Contact “On” Resistance | “Off” Resistance < 10 Ohms (tripped) | > 1 Meg Ohms (Open)
The ACI Fixed “Status” Current switches are designed for use in any AC current monitoring application in which you are looking for a “Go/No Go” or On/Off status for a particular piece of equipment. The current switches should be installed on the line side of the power to the motor, pump, compressor or other equipment. The current switches are available in both solid and splitcore versions which also includes a Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications. The split-core version of the current switches work great in retrofit applications and for use in service vehicles since one part will work in most applications and can be installed without disconnecting any wires. The fixed current status switches can also be used to determine the run time of your equipment and basic load trending applications where you want to know when your piece of equipment runs and for how long it runs for when logging the contact closures on your building management system or PLC.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 70ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration