Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Benchtop Digital iSeries Thermometers Ten-Channel Models

$1,568.66

Item# MDSSI8-RTD-EIT-AL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,568.66
5-9 $1,490.23
10-24 $1,411.79
25-49 $1,333.36
50-99 $1,254.93
100+ $1,176.50

In stock

Lead Time (If not in stock): 99 weeks
Benchtop Digital iSeries Thermometers Ten-Channel Models MDSSI8-RTD-EIT-AL MDSSI8-RTD-EIT-AL
  • Portable, Rugged Metal Benchtop Enclosure with Tilt Handle
  • 10-Channel Models
  • Built Around OMEGA’s Award Winning iSeries Meters
  • 5-Year Warranty

MDSSI8-RTD-EIT-AL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Option
Communications Protocol
Display Color
Display Digit Height
Display Type
Form Factor
Input Range
Number of Display Digits
Number of Inputs
Number of Relays
Resolution
Retransmission/Analog Output
RTD Types Supported
Specifications Input Type
Supply Voltage
ThermocoupleType


The MDSi8 single channel models have been discontinued. As a possible substitute, please check out the MDS8PT MDS8PT for details. At the same time, we will keep the 10 channel models MDSSi8 till the end of 2018.

The OMEGA™ MDSSi8 is a 1/8 DIN size (96 x 48 mm) Digital Panel Meter in a rugged benchtop metal enclosure featuring the big iSeries color-changing display. The digits are twice the size of typical 1/8 DIN panel meters. The iSeries meters feature the only LED displays that can be programmed to change color between GREEN, AMBER, and RED at any set point or alarm point. Other options include isolated programmable analog output, serial communications, Modbus and Ethernet.

The UNIVERSAL TEMPERATURE & PROCESS instrument model "i" handles ten common types of thermocouples, multiple RTD’s, and several Process (DC) Voltage and Current ranges.

Ready to Order? Popular models and options shown below. Please Review the Spec Sheet for product details and other models available that will meet your requirements, then order below Using the "Part Number" Ordering Box!
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration