Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

3 1/2 Digit Mini-size Process Meter

$245.86

Item# DPF51-PV4-7/32

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $245.86
10-24 $233.57
25-49 $221.27
50-99 $208.98
100-499 $196.69
500+ $184.40

In stock

Lead Time (If not in stock): 99 weeks
3 1/2 Digit Mini-size Process Meter DPF51-PV4-7/32 DPF51-PV4-7/32
  • Easy to Use and No Programming Required
  • Zero and Span Adjustments of 2,000 Counts Each
  • ±1,999 Count Display Span
  • 120 dB CMR, 56 dB NMR

DPF51-PV4-7/32 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Specifications Input Type
Number of Inputs
Display Color
Number of Display Digits
Display Type
Form Factor
Supply Voltage
Display Digit Height
Excitation Levels
Resolution
Input Range


ed;"> DPF50 Series are discontinued. As a possible substitute, please check out the DP20 Meter for details.

Large Display, Small Case
The DPF50 Series provides a full-size 14.2 mm (0.56"), red or green LED display, yet is housed in a miniature case with a 24 x 72 mm (0.94 x 2.83") bezel. The case fits into a standard 3 //64 DIN cutout, 22.2 x 68 mm (0.87 x 2.68") and requires a depth of less than 120 mm (4.72") behind the panel, including plug-in screw-clamp connectors (standard).
Built-In Isolated Excitation
Model DPF52 is a low-cost 3 1 /2 digit (±1,999-count) process meter with a built-in, isolated excitation supply to power two- or four-wire transmitters, bridges or active transducers. Output levels of 24 Vdc at 20 mA or 10 Vdc at 30 mA are jumper-selectable.
Easy To Scale
The DPF50 Series can be shipped fully calibrated to meet a customer’s specific requirements (DPF50-FSE). Five signal ranges can be selected via push-on jumpers, and precision potentiometers are readily accessible behind the lens to provide zero and span adjustments of 2000 counts each. Accuracy is 99.9% of reading.
Multiple Power Options
The DPF50 Series incorporates a power supply, which is available for 24, 100, 115 or 230 Vac OR 7-32 Vdc power. All power options provide EMI filtering, so that power line noise does not affect the reading.

For full product specifications view pdf file in "Related Links" below

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration