Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Proc. Monitor, Scal, Alarm, Dev./Rate Lim., 2 Timer & Buzzer

Programmable Process Monitors, Offer Scaling, Process Alarms, Deviation and Rate Limits, Two Timers Plus built-in Buzzer
Warranty

$423.86

Item# DP3600

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $423.86
10-24 $402.67
25-49 $381.47
50-99 $360.28
100-499 $339.09
500+ $317.90

In stock

Lead Time (If not in stock): 5 weeks
Programmable Process Monitors, Offer Scaling, Process Alarms, Deviation and Rate Limits, Two Timers Plus built-in Buzzer DP3600 DP3600
  • Front Keypad Scaling to Display in Engineering Units
  • Tracks Min/Max Readings
  • Three Programmable Alphas for Engineering Units e.g. “psi”
  • Two Process, One Rate and One Deviation Alarm (optional)

DP3600 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Number of Output
Output Type
Supply Voltage Type
Supply Voltage
Measure Type
Number of Inputs
DIN Size
Display Type
Max Sampling Rate
Communications Protocol
Accuracy Rating
Other Features


Description

The easy-to-use DP3600 series meters can be user-programmed to work with a wide variety of pressure, flow and force transducers. Keys are appropriately labeled to eliminate any user guess work. All features such as limits, timers, display modes, setpoint, time-base etc. are totally programmable from the front keys. Scaling is accomplished easily and does, not require any tedious formulas. Also offered is a tare function for weighing and other similar applications. It is remotely resettable. Additionally, these units monitor a number of useful functions such as Min/Max readings, change in process from any given point, process run time, rate of change and setpoint deviation. For Control and alarm functions, this series features four process alarms and two timers — (optional). One of the four process limits can be configured to work as a deviation alarm while another is a rate alarm. For flexibility the time-base for rate is programmable. A built in buzzer sounds an audio alarm whenever a limit is reached (standard with relay option). An attractive feature of DP3600 series are the three alphas that can be programmed to indicate engineering units e.g. psi, etc. This is specially useful in differentiating between processes being displayed side by side e.g. temperature and pressure (C & psi).

For complete product specifications see the detailed data sheet in the related section below.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 66ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration