Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

High Speed Temperature and Process Meter, NFC Enabled

Warranty
  • RoHS Icon
  • CE Approved
  • UL Recognized Component

$351.94

Item# DP400TP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $351.94
10-24 $334.34
25-49 $316.75
50-99 $299.15
100-499 $281.55
500+ $263.96

In stock

Lead Time (If not in stock): 9 weeks
High Speed Temperature and Process Meter, NFC Enabled DP400TP DP400TP
  • UL Certified
  • Visualization & Multilingual Interface
  • High Speed & Sampling Rate Up to 242 Hz
  • Alarm and Signal Re-transmission Functions

DP400TP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Retransmission Output
Communications
Supply Voltage Type
Additonal Features


The new DP400TP High Speed Meter stands out in its market segment for the bright OLED display and the innovative multilingual interface as well for RFID/NFC connectivity. The analog input can be configured by parameter for a wide range of temperature sensors and process signals in mA and Volts. The monochromatic OLED graphic display supports graphs showing process trend with programmable sampling times and bar graphs with alarm thresholds typically used for level, flow and dosage visualization.


DP400TP Meter Overview
The linearization of input can be customized up to 16 points as required on tanks with an irregular profile. Mathematical functions linked to process value are also available, such as Totalizer and Sum. Connectivity is guaranteed by RS485 with Modbus RTU/Slave protocol.

For maximum flexibility of use, it is also possible to choose between the horizontal or vertical installation of the same device.

The distinctive feature of the entire DP400 series is the innovative multilingual interface, with text menus allowing intuitive and quick navigation of parameters and display pages. It is possible to choose among different languages and the comprehensive menu considerably reduces the need to consult the technical manual for the initial set-up.

A dedicated programming tool is the Omega Branded Free Download Google Play App - "Direct Link" relying on RFID/NFC connectivity and allowing straightforward programming without wiring by Android devices. You can also find the latest version of App from our software link.


Graphic Display Examples

Specifications
Box: 96x48 (Front panel) x 48 mm (1/8 Din)
Power supply: 24 ~ 230VAC/DC ±10% 50/60 Hz (galvanic isolation 2500V)
Consumption: 6 VA
Display: OLED (monochromatic yellow)
Operating Conditions: Temperature 0 ~ 45 °C, humidity 35 ~ 95 RH% (non condensing)
Material: Box: Polycarbonate V0
Weight: Approx. 165 g
Sealing: Front panel: IP54 (IP65 with gasket) - Box and Terminal blocks:IP20
Quick set-up options: Software LABSOFTVIEW and/or Memorycard
Wiring: Removable terminal blocks, spring lock

INPUTS
1 Analogue:
Res.16 bit, Selecting for T/C type K, S, R, J, T, E, N, B (automatic compensation of the cold junction 0 ~ 50 °C, ± 0,2% F.S. ± 1 Digit F.S.), thermoresistances PT100, PT500, PT1000, Ni100, PTC1K, NTC10K (ß 3435K), process signals 0-10 V(54000 points), 0/4-20mA(40000 points), 0-60 mV (16000 points), Potentiometer 6 KO, 150 KO (50000 points) Customizable linear input (max 16 steps)
2 Digital:
PNP inputs programmable for Run / Hold / Tare-Zero / Alarms reset/ Peaks reset/ Totalizer reset / Activate-Reset Sum / Parameters-Setpoint Lock
Sampling Rate:
Frequency Range from 4.12 Hz to 242 Hz

OUTPUTS
2 Relays:
2A - 250VAC (resistive charge)
2 Analogue:
1 output 0 ~ 10V (60000 points) - 1 output 0/4 ~ 20mA (60000 points)
1 Auxiliary:
24 VDC - 30mA for external sensors supply (loop-powered)
Serial Communication:
RS485 Modbus RTU - Slave (1200 ~ 115200 Baud) galvanically isolated from Power supply/Inputs/Outputs

Software features
Alarms Regulation:ON - OFF with hysteresis
Alarm Mode: Absolute / Threshold, Band with instantaneous/delayed/retentive/by digital input activation, Sensor failure / Activation by serial line
Sum Function: Sum different process measurements over time By digital input or by keyboard
Totalizer Function: Visualization of instant process value and total value since last reset
Trend Visualization: Trend visualization with time basis 1 to 3600s
Analogue Retransmission: Process values / Setpoints
Digital Transmission via RS485: Process values / Setpoint / Parameters
Latch-on Function: Semi-automatic setting of limits/ calibration values for analogue input
Text Menus:English/Italian/German/French/Spanish
Measure Unit Visualization: Selection of Different Measuring Units
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Recently purchased a DP-400TP. Unit works perfectly BUT the operators are complaining the Min/Max display is too small. Is there another larger meter, OR a meter with peak hold only. Need 4-20mA input, units are Inches of water, no outputs required.

Asked by: Slartybartfast
We do have units with larger character displays that can be set up for peak hold. The problem is that they are not high speed read rate. Maximum read rate would be 13 readings per second. This would be our DP41-E display.
Answered by: JK Applications Engineer
Date published: 2024-03-14

The illustration shows the DP400TP with a terminal block. Does this come with it? If not, how is this ordered (part number etc.)?

Asked by: Chris G
Thank you for your inquiry. This unit does come with a terminal block.
Answered by: Application Engineer CB
Date published: 2021-09-13
  • y_2024, m_12, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_DP400TP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration