The OM-SGD Series is a family of panel meters with smart graphics display. Using the simple wizard based configuration software you can select from any of over 40 standard display configurations to start with. Users can then customize colors, text labels, input scaling and units before uploading the selected display configuration to the meter via USB interface to the PC. The configuration software is compatible with Windows® XP (SP3), Vista, 7 and 8 and can be downloaded free online at OMEGA.
Each of the three display sizes 61, 71, 89 mm (2.4", 2.8", 3.5") is available as either a dual voltage input model or 4 to 20 mA input model. Waterproof NEMA 6 (IP67) rated versions of the 2.4" display are also available. A thermocouple add-on board is available for use with the six standard meters. The thermocouple add-on board is not compatible with the waterproof versions (OM-SGD-24-M-IP, OM-SGD-24-M-IP420). This will measure temperature via any Type J, K or T thermocouple.
Specifications
INPUT
Voltage Input (OM-SGD-24-M, OM-SGD-24-M-IP, OM-SGD-28-M, OM-SGD-35-M): Accepts 2 voltage inputs, each channel can be programmed independently from 8 available ranges; voltage inputs are single-ended (power supply V+, Input 1 and Input 2 share a common ground)
Current Input (OM-SGD-24-M-420, OM-SGD-24-M-IP420, OM-SGD-28-M-420, OM-SGD-35-M-420): 4 to 20 mA typical, 0 mA min, 50 mA max
Loop Voltage Drop (Current Input Models): 0.4 to 2.0V typical, 0V min, 5.0V max
Input Connection: Screw terminals for all models except waterproof models OM-SGD-24-M-IP and OM-SGD-24-M-IP420 which have NEMA 6 (IP67) 12-way connection
Alarm Outputs: 2 open-collector outputs (sink up to 10 mA max each)
Accuracy: 0.05% typical, 0.1% max
Linearity: ±1 count max (depends on user calibration settings)
Sample Rate: 3 samples/sec max
Display: Color TFT, 320 x 240 pixel, 16-bit color
Software: Windows® XP/Vista/7/8
Operating Temperature Range: 0 to 40°C (32 to 104°F)
Weight:
OM-SGD-24-M, OM-SGD-24-M-420: 96 g (3.4 oz)
OM-SGD-24-M-IP, OM-SGD-24-M-IP420: 255 g (9.0 oz)
OM-SGD-28-M, OM-SGD-28-M-420: 114 g (4.0 oz)
OM-SGD-35-M, OM-SGD-35-M-420: 162 g (5.7 oz)
Power
Supply Voltage: 4 to 30 Vdc (from external power supply or via USB connection, compatible with USB 1.0 and 2.0)
Supply Current (Voltage Dependent): 35 to 190 mA for all models except OM-SGD-35-M which is 50 to 300 mA