Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Panel Meter - 1/8" DIN, Temperature, Process

Panel Meter - 1/8" DIN
Warranty
  • RoHS Icon
  • CE Approved
  • UL cULus Listed

$146.03

Item# DP20

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $146.03
10-24 $138.73
25-49 $131.43
50-99 $124.13
100-499 $116.82
500+ $109.52

In stock

Lead Time (If not in stock): 6 weeks
Panel Meter - 1/8" DIN DP20 DP20
  • Fast Access Menu—Front Key Access to Modify the Alarm Setpoints and Max/Min Memory
  • External Control Function—Contact at Multifunctional Terminal 5 (Second Scaling, Decimal Point Change, ‘Hold’ the Reading or Activate the Max/Min Memory)
  • Automatic, Power Saving Eco Mode
  • Alarms 1 or 2, Independent, Configurable as Max/Min, with Setpoint and Hysteresis

DP20 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Alarm Output
Retransmission Output
Communications
Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Supply Voltage Type


OMEGA’s DP20 series new universal panel meter delivers high performance in a 1/8 DIN size for panel mount, and integration in a wide range of applications. The DP20 accepts universal inputs, including thermocouple, RTD, process (mA & Vdc), resistance, and true RMS voltage and current. By configuration, it will work as an AC and DC voltmeter (up to 600 V) and AC and DC ammeter (up to 5 A) offering application flexibility for process control and industrial requirements. A single universal power supply allows this unit to be suited for global use.


Introduce Omega DP20 Series
The optional relays, analog output, and Modbus® RTU serial communications provide customization, control and communication capability. Additional features of the economical DP20 panel meter include scaling, NEMA 4 (IP65) protection, and programmable decimal points.

Specifications
Digits: 4
Reading: 9999 / -1999
Decimal Point: Configurable
LED Color: Red
Digit Height: 14 mm (0.55")
Accepted Signal Ranges: See tables on pdf page 4 for more information
    AC Voltages and AC Currents: 600 Vac, 200 Vac, 20 Vac, 2 Vac, 200 mVac, 60 mVac, 5 Aac, 20 mAac (True RMS measure) (accepts phase-neutral and phase-phase measure)
    DC Voltages and DC Currents: ±600 Vdc, ±200 Vdc, ±20 Vdc, ±2 Vdc, ±200 mVdc, ±60 mVdc, ±5 Adc, ±20 mAdc
Thermocouples: K, J, E, N, L, R, S, B, T and C (automatic cold junction compensation)
Probes:
    Resistive ‘Pt’ Probes: Pt100 with 2 and 3 wires, Pt500, Pt1000
    Resistive ‘Ni’ Probes: Ni100, Ni200, Ni1000
    Resistive NTC Probes: See table at page 4
    Resistive PTC Probes: Families KTY-121, KTY-210 and KTY-220
Process: 4/20 mA, 0/10 Vdc (+15 Vdc excitation voltage configurable at terminal 5)
Resistances: Ranges 0/5 K and 0/50 K
Potentiometers: With nominal values from 500 R up to 20 K
Thermal Drift Offset+Span: 150 ppm/ºC

How to Open/Close the Omega DP20 Housing
Readings: 3 readings/ second
Refresh: 3 readings/ second
Response Time: <300 mSec. (0 % to 99 % of signal)
Power ‘U’: 18 to 265 Vac/dc (isolated 1500 Veff @ 60 seconds)
Output and Control Options:
    1 or 2 Relays: 1 Analog output 4/20 mA isolated
    1 Modbus RTU isolated serial output
Protection: NEMA 4 (IP65)
Consumption (Normal Mode): <1.0 W (meter only) <2.5 W (meter with options)
Consumption (‘Eco’ Mode): <0.3 W (meter only) <1.5 W (meter with options)
Connections: Plug-in screw terminals
Weight: <150 g (5.3 oz)
Operation Temperature: 0 to 50ºC (32 to 122ºF)
loading all models
loading all reviews
Rated 4 out of 5 by from Nice meter for the price My application was to display rpm on a mill, where the speed control produced a 0-10v signal that corresponded to 0-4500 rpm. The DP20 was easy to program for that use and works well. Be aware the case is very thin, and the clamps are plastic so it's not as robust as you might be used to.
Date published: 2018-04-15
Rated 4 out of 5 by from Does the job but ... I may be a bit dense about these things, but I found the nested menu/push button configuration complicated. In the end I got the scaling and alarms set up as I needed, but I'm not sure I could explain how I did this. But, in the end it works well as advertised.
Date published: 2018-05-06
Rated 5 out of 5 by from good display liked the easy installation. easy to program with only three buttons. easy to see display from a distance. the plastic bracket was a bit flimsy but it did the job.
Date published: 2021-02-08
Rated 4 out of 5 by from Good value part Decent quality for the cost. Relays are a nice addition.
Date published: 2021-02-04
Rated 4 out of 5 by from works good great value setup was a small challenge but meter worked as described and has a bright display
Date published: 2018-01-16
Rated 5 out of 5 by from great product, works as advertised great product, works as advertised, priced appropriately
Date published: 2024-09-20
Rated 5 out of 5 by from Customer Service Specialist Super fast quoting and super fast shipping. Parts are always in stock.
Date published: 2024-05-21
Rated 5 out of 5 by from Panel Meter I found just what I was looking for with the Omega Engineering DP20-M1 panel meter. Simple installation and easy to configure. For support, Omega Engineering has a very good manual online for this unit which is great.
Date published: 2024-03-21
  • y_2024, m_11, d_2, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_13
  • loc_en_US, sid_DP20, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

we have this controller hooked to a PX119-1K. We have set the scale to D.Lo to 0 and D.Hi to1000. unit still reads -250. we have gone through the manual many times and set it up both ways for 4-20mA. - Please help

Asked by: Tkopp
Assuming you are using the internal excitation on-board the DP20. Jumper &quot;S&quot; on the PCB should be on position &quot;D&quot; Jumper &quot;T&quot; should be bridging pins 1 &amp; 2. The positive lead from the sensor should be on Term# 5 of the Input terminal block. The negative lead should be on Term#2. Verify that you have the 15VDC excitation be measuring between terminals 5 and 4 with a DC voltmeter. Make sure you are choosing Process input and 4/20 mA range.
Answered by: Applicatrions Engineer JK
Date published: 2023-02-13

Do you sell the small Blue retainer clicks separately? Our had gotta brittle and the meter doesn't mount well. If you do, please post a part number. Thanks Jeff at Teledyne Marine.

Asked by: jeff posto
Thank you for your inquiry. Please send your request to sales@omega.com
Answered by: Application Engineer JB
Date published: 2020-05-18

Hi, I have an omega DP20 meter, question, is it a need to drop a transient voltage suppressor across my signal inputs to protect against voltage spikes or is the DP20 capable of handling such an occurrence? Thanks

Asked by: Rnell
Thank you for your inquiry. Voltage Suppressor is not required for voltage input signals.
Answered by: Application Engineer CB
Date published: 2022-05-20

I have a failed NEWPORT IDP-0/E and was wondering if this would be an equivalent replacement when used with an input of 4-20 mA. Meter is only used to display values. Also can this be used outdoor exposed enclosure?

Asked by: Anonymous
Thank you for your inquiry. The DP20 would have to be in a weatherproof enclosure to ensure long-lasting use.
Answered by: CB Engineer
Date published: 2020-12-04

I can't seem to figure out how to scale the signal to have numbers AFTER the decimal point. I am using an externally powered PX119 set up for 4-20mA. I am measuring psi from 0-30, and I would like the display to read 9.45 psi rather than just 9 or .09 etc

Asked by: AdamB
Dear AdamB, thank you for contacting Omega Engineering. For scaling the DP20 to read from 0.00 through 30.00 psi, assuming you have the wiring and the internal jumpers correct, keep pressing the little square button, till you see &quot;SCAL&quot; , you will see DP (Decimal Point) : Set the decimal point in the middle, so XX.XX . Your D.Lo should be 00.00 and D.Hi should be 30.00. You should then be reading from 00.00 to 30.00. For more information please see page 19 of the manual: https://assets.omega.com/manuals/M5668.pdf
Answered by: SAE DJ
Date published: 2023-02-03

I am using this with thermocouples, is the meter calibratable?

Asked by: Mello
Thank you for your inquiry. This unit is not calibratable.
Answered by: Application Engineer CB
Date published: 2024-03-22

I see that there is a place for &quot;units&quot;. Is this digital that needs to be programmed? Or is this just a label, and does it come with a sheet of labels? I will be needing RPM and Amps

Asked by: SCS Controls
Thank you for your inquiry. This device does not display units of measure digitally. It is the user responsibility to interpret the units of the value displayed.
Answered by: Application Engineer CB
Date published: 2023-09-28

Can the relays switch DC? The manual only mentions up to 250VAC. I would be switching 24VDC

Asked by: MfEn
The only rating for the relays on the DP20 is for 250 VAC at 8 amps. There is not any DC Voltage rating.
Answered by: ApplicationsEngineerANB
Date published: 2020-12-10
  • y_2024, m_11, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_DP20, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration