Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN On-Off Temperature Controller with Clear LCD Display

1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs

$280.65

Item# CN1A-TC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $280.65
10-24 $266.62
25-49 $252.59
50-99 $238.55
100-499 $224.52
500+ $210.49

In stock

Lead Time (If not in stock): 7 Days
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs CN1A-TC CN1A-TC
  • Dual Outputs
  • User Selectable Input from 4 Thermocouple Types or RTD Input
  • 10 Programmable Alarm Options
  • Reverse (Heat) or Direct (Cool) Control

CN1A-TC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Supply Voltage Type
Measurement Type
Control Outputs
Form Factor
Number Of Inputs
Display Type
Additional Feature
Output Type


  • Control/Alarm Outputs, Maximum 1
  • Control/Alarm Outputs, Standard Control Output: SPDT relay
  • Control Algorithms On-Off
  • Display Color Black
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Measurement Type Temperature
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Other Features (Sku Variant) Low Voltage Power
  • RTD Connection 2
  • RTD Curves Supported 385
  • RTD Types Supported RTD( 2
  • Supply Frequency 50/60 Hz
  • Thermocouple Type J
The CN1A Series is a digital On/Off temperature controller designed to provide the functionality of general purpose PID controllers but at a price suited to On/Off applications. The simple programming with two front panel keys, uncluttered LCD display, and uncomplicated control functions and alarm programming have enabled the CN1A to be widely used in a variety of applications. To add a timer to your panel, the associated PTC-1A is designed to combine a harmonized appearance with simple-to-operate, flexible functions and high reliability.

The CN1A, when combined with the PTC-1A complimentary timer is ideal for frequent user-adjustable applications such as hot foil printing, window sealing and environmental ovens, which often require both temperature and timing control.
loading all models
loading all reviews
Rated 1 out of 5 by from 1/16 DIN On-Off LCD Temperature I will never buy this instrument again. The thermocouple units will not hold a stable temperature. I am seeing drifts of more than 20 deg C. I bought 5 units and they all behave the same way. If I unplug the thermocouple and plug it in again or replace it with another thermocouple I get totally different Temperature readings. If I turn off the power and restore it again I get different readings. I buy many instruments from Omega with no issue but I am very disappointed in this model.
Date published: 2021-04-07
  • y_2024, m_7, d_1, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CN1A-TC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
loading all QA

Will this controller read a type K thermocouple at liquid Nitrogen temperature (approximately -200C)? Data sheet suggests it only accepts an input range to -99C, regardless of sensor type.

Asked by: EdEOV
This on/off controller does not have the capability of reading temperatures below -99C.
Answered by: Application Engineer RD
Date published: 2022-11-22

Do you make a controller to heat compressed air to 37 degrees Centigrade for constant flow applications?

Asked by: Gonzo68
Thank you the inquiry. We have some solutions for this type of application. Please email HEATERS@OMEGA.COM or call 800-359-1660 and select temperature pre-sales. Best regards OMEGA
Answered by: AENwlk
Date published: 2020-07-25

What kind of power supply does this accept?

Asked by: tomk
Thank you for your inquiry. The voltage supply this controller needs is 90 to 260 Vac, 50/60 Hz @1.5 Va maximum.
Answered by: Application Engineer MC
Date published: 2023-09-07

Can you please provide details on which types of connections this accepts for thermocouples, and input/output wires?

Asked by: tomk
The CN1A-RTD would use a Female wire quick disconnect terminal for 18 to 22 AWG wire.
Answered by: ApplicationsEngineerANB
Date published: 2023-09-08

Is the electrical connection a simple screw terminal?

Asked by: Aadi
Thank you for your inquiry! Yes, the connections will be simple screw terminals but the socket (CN1A-SOCKET) listed under accessories will be needed.
Answered by: Application Engineer JM
Date published: 2021-04-08
  • y_2024, m_7, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_CN1A-TC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Accessories
Rear Socket for CN1A Series
$15.24
17 In Stock
en-US
en
Save Configuration