Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wall Mount 4 and 7 Channel Temperature and Process Controller

Ramp and Soak Process Controllers Wall-Mount, Multi-Zone

$952.73

Item# CN1514TC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $952.73
5-9 $905.09
10-24 $857.46
25-49 $809.82
50-99 $762.18
100+ $714.55

In stock

Lead Time (If not in stock): 4 weeks
Ramp and Soak Process Controllers Wall-Mount, Multi-Zone CN1514TC CN1514TC
  • 4- and 7-Zone Controller
  • On/Off, PID, Heat/Cool
  • 7-Segment Ramp and Soak Profile
  • Independent Profile for Each Zone


  • Analog Voltage Input Ranges 0 to 5 Vdc
  • Analog Current Input Ranges 4 to 20 mA
  • Analog Input Accuracy Voltage: 0.05% FS Current: 0.05% FS
  • Control/Alarm Outputs, Maximum 6
  • Control Algorithms PID Manual Control Mode
  • Control Mode On-Off(w/adj. Deadband)
  • Display Color Red
  • Display Digit Height 20 mm H
  • Measurement Type Temperature
  • RTD Connection 2 wire
  • Remote Setpoint Capability Yes
  • RTD Curves Supported 385
  • RTD Types Supported RTD(2 wire - 100)
  • Supply Frequency 60 Hz standard
  • Sampling Rate 2 channels per second
  • Thermistor Types Supported (Sku Variant) Thermistor 2252 Ω @ 25°C (77°F)
  • Thermocouple Type l J

Description

Housed in a wall-mount, watertightplastic enclosure, the CN1514 andCN1517 Series are versatile,multi-zone controllers. They featuremultiple control modes that are idealfor a full range of applications, fromsimple to complex processes.

Input type for each zone is selectedindependently. Scaling and offsetallow current and voltage signals tobe converted and displayed inengineering units. Temperaturefrom thermocouples, RTDs, andthermistors can be displayed in°C/°F. In addition, each zone has itsown ramp/soak profile, with up to7 segments.

On/off, as well as PID control, isoffered for optimal process stability.Processes that do not require tightcontrol through complex tuning ofPID parameters can be run undersimple on/off control. Each zone hasits own set of on/off and PIDparameters, and each zone can beprogrammed for heating or cooling.Setpoint deviation, positive as wellas negative, can be viewed.

Additional functions includemin/max reading for each zone,indefinite program hold, automaticscanning and displaying of differentzones, and 3 display modes(setpoint only, process only, or bothsetpoint and process). Power,control, and process signalconnections are conveniently madewith Euro style plug-in connectors.

Each zone has a 3-digit-longengineering label that can beprogrammed to indicate the type ofprocess being controlled (e.g., °C or°F for temperature, psi for pressure,etc.). Every controller's run status isindicated by LEDs. Channel displaytime is also programmable.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration