CNI Series 1/32, 1/16, and 1/8 DIN Universal Input High Accuracy Temperature and Process Controllers offer full Autotune PID control with optional RS232/RS485 communications
CNPT Platinum Series Universal Input High Performance Process Controllers offer Autotune PID, Fuzzy Logic, Ramp & Soak Profiles with standard USB and optional RS232/RS485
CND3 Series 1/16, 1/8, and 1/4 DIN Temperature and Process PID Low Cost Controllers offers universal inputs with self-tuning PID with Fuzzy Logic and Ramp & Soak
CN710 Series 1/8 DIN Vertical Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software
CN730 Series 1/16 DIN Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software
CN8200 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, 8-segment Ramp/Soak program with optional alarms, RS232/RS485 and process output
CN1A Series 1/16 DIN On-Off Temperature Controller with clear LCD Display with dual outputs for heating or cooling includes alarm functions and panel or socket mount design
CN38S Temperature Autotune Controller with Sensitive Touch Keypad offers On/Off or PID control with Soft Start Delay to protect equipment including pumps and compressors
CN730 Series 1/4 DIN Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software
CN8501 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, NEMA 4X Front Panel with optional alarms, RS232/RS485 and process output
CN8240/CN8260 Series 1/8 DIN Vertical and 1/4 DIN Universal Input Autotune Controllers offer an 8-segment Ramp/Soak program with optional alarms and RS232/RS485
1/16 and 1/8 DIN Vertical Temperature and Process Controllers and Indicators for Plastics Extrusions Applications provides simple programming with preconfigured menus
CN8500 Series 1/8 and 1/4 DIN Universal Input Autotune Controllers offer a dual display, NEMA 4X Front Panel with optional alarms, RS232/RS485 and process output
4200A 1/4 DIN high accuracy controller includes a bright LED display for temperature indication or setpoint for RTD input, single or dual setpoint with modular output types.
CNI-CB120SB Series Temperature and Process On/Off or PID Digital Controller Panel offers enclosure for indoor use for 120VAC operation with On/Off switch and main power light
Omega’s CN400 1/16 DIN PID Controller features single or dual channels and includes NFC/RFID technology with dedicated App DirectLink for Android devices
PID Controllers are used in a wide range of industrial, commercial, and laboratory applications and are used to control temperature, pressure, flow, and other process variables in an efficient manner. PID Controllers work by taking a measurement of a process variable and then sending a signal to a control device to adjust the process variable accordingly. This ensures that the process variable stays within a specified range.
Omega Engineering’s selection of PID controllers offer full Autotune PID control, Fuzzy Logic, Ramp & Soak Profiles, Universal Inputs, High Accuracy, and other features. They also feature a wide range of sizes, from 1/32, 1/16, and 1/8 DIN, to 1/4 DIN, as well as RTD input and advanced features such as NFC/RFID technology.