Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical pH Meter or pH/mv Meter

Item# PHH222

Economical pH Meter or pH/mv Meter PHH222 PHH222
  • Discontinued, replaced by PHH444 Handheld pH/mV Meter and pH Electrode Kit


Discontinued, replaced by PHH444 Handheld pH/mV Meter and pH Electrode Kit



The portable pH meter, PHH222 provides you with affordable, convenient solutions for basic pH or mV measurements. The OMEGA™ PHH222 portable pH meter is easy to operate and can meet different applications.

Sensors are sold seperately.

SPECIFICATIONS
Measurement: pH/mV/Temp
Accuracy: ±(0.02 pH + 2 d), ±(0.5% + 2 d)
Display: 51 mm x 32 mm, dual function LCD, 15 mm (0.6") digit
Range: 0 to 14/-1999 to 1999 mV
Resolution: 0.01 pH/ 1 mV
Input Impedance: 1012 Ù
Temperature Compensation: Manual or automatic 0 to 65°C(Temp probe)
Data Output: RS232
Data Hold: Yes
Sampling Time: Approx. 0.8 sec
Operating Temp: 0 to 50°C(32 to 122°F)
Operating Humidity: Less than 80% RH
Memory Recall: Max/Min
Power Supply: 9V battery (included)
Power Consumption: Approx. 8 mA
Electrode Connection: BNC
Dimensions: 205 x 68 x 30 mm (8.1 x 2.7 x 1.2")
Weight: 250 g (0.55 lbs)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Handheld Data Logging Meter with SD Card
$73.02
13 In Stock
Economical pH Meter or pH/mv Meter
$146.50
0 In Stock
Accessories
Software and cable
$168.09
5 In Stock
General Purpose pH Electrode
$104.43
0 In Stock
General purpose for samples requiring double junction, BNC connector
$132.23
0 In Stock
PH 4 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
pH 7 buffer solution, 475 mL
$18.43
0 In Stock
10.01 pH buffer solution 500 ml (1 pint) bottle
$19.47
0 In Stock
en-US
en
Save Configuration