Your feedback matters, take a quick surveyWebsite feedback
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. BNC | Model No. U.S. Std. | Application | Insertion Lgth mm (in) | Diameter mm (in) | pH Range | Temp. °C (°F) |
PHE-1311 | PHE-1311-U | General purpose | 150 (6) | 12 (.47) | 0-14 | 0-100 (32-212) |
PHE-1411 | PHE-1411-U | General purpose for samples requiring double junction | 150 (6) | 12 (.47) | 0-14 | 0-100 (32-212) |
PHE-1332 | PHE-1332-U | Test tubes | 150 (6) | 6 (.24) | 0-14 | 0-100 (32-212) |
PHE-1432 | PHE-1432-U | Test tubes for samples requiring double junction | 150 (6) | 6 (.24) | 0-14 | 0-100 (32-212) |
PHE-1335 | PHE-1335-U | Extra long test tubes (detachable style shown) | 300 (12) | 6 (.24) | 0-13 | 0-100 (32-212) |
PHE-1471 | PHE-1471-U | Measurement of flat surfaces for samples requiring double junction | 150 (6) | 12 (.47) | 0-14 | 0-100 (32-212) |
PHE-2385 | PHE-2385-U | Rugged puncture tip for meats, cheeses, fruits, leather | 55 (2.2) | 8 (.31) | 0-13 | 0-100 (32-212) |
PHE-1317 | PHE-1317-U | Economical with removable guard and PTFE junction | 110 (4.3) | 12 (.47) | 0-13 | 0-100 (32-212) |
PHE-1417 | PHE-1417-U | Economical with double PTFE junction | 110 (4.3) | 12 (.47) | 0-12 | 0-80 (32-176) |
PHE-1304 | PHE-1304-U | Economy | 90 (3.5) | 12.5 (.49) | 0-12 | 0-80 (32-176) |
ORE-1311 | ORE-1311-U | General purpose ORP | 150 (6) | 12 (.47) | ±2000 mV | 0-100 (32-212) |
ORE-1411 | ORE-1411-U | Double junction ORP for interfering ions such as zinc, copper or sulfide | 150 (6) | 12 (.47) | ±2000 mV | 0-100 (32-212) |