Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Alpha® Series Rugged Gel-Filled pH and ORP Electrodes

ALpHA® Series Rugged Gel-Filled Electrodes

$158.68

Item# PHE-1411

In stock

Lead Time (If not in stock): 7 weeks
ALpHA® Series Rugged Gel-Filled Electrodes PHE-1411 PHE-1411
  • 16 Month Shelf Life
  • Wide Variety Available
  • Electrodes to Meet Many Application Needs
  • Low Cost High Value

PHE-1411 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Max Temperature
Process Connection Type
Features


Model No.
BNC
Model No.
U.S. Std.
Application Insertion Lgth
mm (in)
Diameter
mm (in)
pH
Range
Temp.
°C (°F)
PHE-1311PHE-1311-UGeneral purpose150 (6)12 (.47)0-140-100 (32-212)
PHE-1411PHE-1411-UGeneral purpose for samples
requiring double junction
150 (6)12 (.47)0-140-100 (32-212)
PHE-1332PHE-1332-UTest tubes150 (6)6 (.24)0-140-100 (32-212)
PHE-1432PHE-1432-UTest tubes for samples requiring
double junction
150 (6)6 (.24)0-140-100 (32-212)
PHE-1335PHE-1335-UExtra long test tubes
(detachable style shown)
300 (12)6 (.24)0-130-100 (32-212)
PHE-1471PHE-1471-UMeasurement of flat surfaces for
samples requiring double junction
150 (6)12 (.47)0-140-100 (32-212)
PHE-2385PHE-2385-URugged puncture tip for meats,
cheeses, fruits, leather
55 (2.2)8 (.31)0-130-100 (32-212)
PHE-1317PHE-1317-UEconomical with removable guard
and PTFE junction
110 (4.3)12 (.47)0-130-100 (32-212)
PHE-1417PHE-1417-UEconomical with double PTFE junction110 (4.3)12 (.47)0-120-80 (32-176)
PHE-1304PHE-1304-UEconomy90 (3.5)12.5 (.49)0-120-80 (32-176)
ORE-1311ORE-1311-UGeneral purpose ORP150 (6)12 (.47)±2000 mV0-100 (32-212)
ORE-1411ORE-1411-UDouble junction ORP for interfering
ions such as zinc, copper or sulfide
150 (6)12 (.47)±2000 mV0-100 (32-212)


Please download PDF file for full specifications and a complete list of available models.
loading all models
loading all reviews
Rated 5 out of 5 by from . These probes are great we have never had problems with these
Date published: 2024-03-05
Rated 5 out of 5 by from Great experience Very fast service and reasonable price. Customer support was also helpful in the product selection process.
Date published: 2023-12-29
Rated 5 out of 5 by from Great Electrodes Great Electrodes Worked Without Fail Good Stuff Accurate
Date published: 2022-12-05
Rated 5 out of 5 by from Great Gel Filled Electrode Bought this electrode for a replacement electrode for my 20 + year old PH meter no longer made. The electrode actually worked better than the original electrode when it was new with no span error from PH of 4 to PH of 7. Linearity was very good. Usually I had to tweak the cal pot a little on both ends of the range until the unit read both 4 and 7 PH but this was right on after initial adjustment.
Date published: 2021-04-15
Rated 4 out of 5 by from Helps our winemaking Just bought our third one. The previous one lasted 6 years. It only gets used for a couple of months each year. We have found it needs to be stored in a temperature controlled environment, or it will have a short life. Good results for the price.
Date published: 2018-10-05
Rated 5 out of 5 by from Great Price Great probe for the cost. I have been using these for several years now and they work & hold up well.
Date published: 2017-07-12
  • y_2025, m_1, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_PHE-1411, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the output signal range? Do these sensors need an amplifier?

Asked by: KM913
Thank you for your inquiry. Unfortunately, pH/ORP probes have too high of an impedance and requires a transmitter such as PHTX-100 to convert to a suitable or usable signal output as a 4 to 20 mA.
Answered by: Application Engineer JC
Date published: 2023-10-04

Is there a warranty on these probes?

Asked by: Lab Scientist
Thank you for your inquiry. There is a 1 year warranty for this pH probe and also, please note that the shelf for all pH probes is 6 to 12 months.
Answered by: Applications Engineer JJC
Date published: 2024-04-18
  • y_2025, m_1, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PHE-1411, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
Accessories
10.00 pH buffer solution 500 mL (1 pint) bottle
$20.30
23 In Stock
Spare battery pack for -EB option
$33.45
0 In Stock
±3 Vdc power supply to operate preamplified electrodes, input 115 Vac
$87.60
0 In Stock
PH 10 buffer solution 4L (1 gal)
$50.69
5 In Stock
pH 4 buffer solution, 4L (1 gal)
$47.99
18 In Stock
PH 4 buffer solution 500 ml (1 pt)
$19.21
36 In Stock
7.00 pH buffer solution 475 ml bottle
$19.21
43 In Stock
pH 7 buffer soluton, 4L (1 gal)
$47.99
16 In Stock
De-ionized water, 500 ml (1 pt)
$23.97
18 In Stock
De-ionized water 4L (1 gal)
$56.77
10 In Stock
5 each single use foil packets of PH-4, PH-7, PH-10, and de-ionized water
$51.51
6 In Stock
20 foil packets of de-ionized water
$51.51
0 In Stock

Related Categories

en-US
en
Save Configuration