Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

FLEXIBLE SEALED PFA RTD SENSOR, ROHS

HERMETICALLY SEALED RTD PROBE, 1/10DIN

$142.80

Item# HSRTD-3-100-1/10-2M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $142.80
10-24 $135.66
25-99 $128.52
100-499 $121.38
500-999 $114.24
1000+ $107.10

In stock

Lead Time (If not in stock): 7 weeks
HERMETICALLY SEALED RTD PROBE, 1/10DIN HSRTD-3-100-1/10-2M HSRTD-3-100-1/10-2M
  • 100 Ohm, Class “A” or “B” DIN Platinum Thin Film Element Standard, 1000 ohm Resistance Also Available
  • Sealed Against Moisture and Corrosion
  • PFA Insulated Cable
  • Temperature Range: -60 to 260ºC

HSRTD-3-100-1/10-2M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Resistance
Accuracy
Number of Wires
Termination Connection Type
Cable Length
Color Code Standard
Additional Feature 2
Category
Thermocouple Type
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Junction Type
Cable Insulation
Wire Gauge
Pack Size


The HSRTD Series Flexible RTD Temperature Sensor Probes are hermetically sealed at the sensor tip to provide continuous protection at the temperature measurement junction. The flexible sensor probe PFA cable forms a hermetic seal and electrically isolates the small RTD sensor, suited to a variety of applications.

For a hermetically sealed Thermocouple sensor, see the HSTC
loading all models
loading all reviews
Rated 4 out of 5 by from Resistant to magnetic flux change I have probably purchased 30 of these over the last 5 years. They perform much better than bimetallic thermocouples for reading temperature in magnetic induction applications. The durability is good, but not outstanding in harsh environments, especially in steam at temperatures greater than 120°C (thus the purchase of 30 over the last 5 years). Their response is faster than metal clad RTDs. The rapid response allows for more contained PID controll. It would be wonderful if Omega made a steam-tolerant packing gland for the RTD where the RTD tip was not in contact with a metal (as is the case in a thermowell).
Date published: 2016-07-01
Rated 5 out of 5 by from Durable and easy to use I use these to measure the temperature on the backside of PV modules. The RTDs are easy to use and they are very durable. The pre-tinned wire leads make installation very easy.
Date published: 2020-09-14
  • y_2024, m_11, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HSRTD-3-100-1-10-2M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

What are the physical differences between Class B, Class A, 1/3DIN, and 1/10DIN models?

Asked by: benjfitz
Thank you for your inquiry benjfitz. Due to the complexity of your question, please send an email to temp@omega.com and one of our engineers will assist you in finding this information.
Answered by: Application Engineer MC
Date published: 2022-06-02

Could this RTD sensor measure at temperature for -80°C? I mean would it damage the sensor at -80°C? Let say if I gonna purchase & send to calibration lab for -80°C calibration and obtain the correction factor for this particular temperature to use this.

Asked by: CL Lee
Hi CL Lee, Thank you for the inquiry. The materials are verified to -60 C. I would suggest to test at your target temps for a period of time before investing in calibration for offsets. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-05-16

What is the self-heating coefficient of the 1000 ohm varieties? Also, does the excitation current of the CN32PT readouts change with the 100 ohm vs 1000 ohm RTDs?

Asked by: benjfitz
Thank you for your inquiry benjfitz. The excitation current for 100 ohm or 1000 ohm RTD is 1 mA. The maximum the excitation current can be is 2 mA. Unfortunately, the self-heating coefficient is not available on our current documentation. Please send an email to temp@omega.com and one of our engineers will assist you in finding this information.
Answered by: Application Engineer MC
Date published: 2022-06-02

What is the self-heating coefficient of the HSRTD Pt100 sensors?

Asked by: ned_pcs
The nominal self heating specification for the probes RTD element would be 0.4K/mw at 0C.
Answered by: ApplicationsEngineerANB
Date published: 2022-04-29

I've ordered an Omega HSRTD-2-100-A-5M. Is this ok for using in a Class 1 Div 2 or Class 1 Div 1 location? If not, do you have a similar sensor (either 4-20mA or RTD) that is completely submersible in a corrosive environment like this one is?

Asked by: Bob3i33
Thank you for the inquiry. We do not offer any explosive area ratings on this series. We do not offer similar sensor with 4 to 20 mA output with explosive area rating. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-07-05

I am looking to see if putting HSRTD-3-100-1/10-5M in coolant to measure its temp variation would be ok? Looking to make sure we don't contaminate or damage the sensor.

Asked by: Winnie
Thank you for your inquiry. The HSRTD is a hermetically sealed RTD sensor for immersion applications. It will work with coolant as long the temperature being measured is within the temperature range.
Answered by: Application Engineer MC
Date published: 2023-06-07
  • y_2024, m_11, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_HSRTD-3-100-1-10-2M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
FLEXIBLE SEALED PFA RTD SENSOR
$94.63
54 In Stock
FLEXIBLE SEALED PFA RTD SENSOR
$176.70
0 In Stock
FLEXIBLE SEALED PFA RTD SENSOR
$92.52
6 In Stock
FLEXIBLE SEALED PFA RTD SENSOR
$150.54
3 In Stock
Accessories
Additional mating connector
$16.06
0 In Stock
Most Popular Accessories
Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%
$221.71
72 In Stock
1/16 DIN On-Off LCD Temperature Controller
$280.65
11 In Stock
Miniature 3-Pin Connector
$5.49
506 In Stock
Popular Options and Accessories
100 O, 4 wire, Class “A” sensor with 4.5m (180") of cable, stripped leads termination
$143.37
0 In Stock
100 O, 4 wire, Class “A” sensor with 3m (120") of cable, stripped leads termination
$108.56
33 In Stock
100 O, 4 wire, Class “A” sensor with 6m (240") of cable, stripped leads termination
$170.29
0 In Stock
100 O, 4 wire, Class “A” sensor with 7.5m (300") of cable, stripped leads termination
$220.99
0 In Stock
100 O, 4 wire, Class “B” sensor with 3m (120") of cable, stripped leads termination
$101.80
10 In Stock
100 O, 4 wire, Class “A” sensor with 1m (40") of cable, stripped leads termination
$106.23
7 In Stock
100 O, 4 wire, Class “B” sensor with 4.5m (180") of cable, stripped leads termination
$120.72
0 In Stock
100 O, 4 wire, Class “B” sensor with 2m (80") of cable, stripped leads termination
$93.72
0 In Stock

Related Categories

en-US
en
Save Configuration