1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
CN1A-RTD
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs
Choose a Variant
Supply Voltage
Input Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $298.73 |
10-24 | $283.79 |
25-49 | $268.86 |
50-99 | $253.92 |
100-499 | $238.98 |
500+ | $224.05 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.6 % |
Accuracy Detail | None |
Additional Features 1 | Alarm Output |
Control Output | SPDT Relay |
Cutout Dimensions | 45 x 45 mm |
Display Type | 2.5 Digit LCD |
Form factor | 1/16 DIN |
Height | 48 mm |
Input Type | RTD |
Length | 89 mm |
Measurement Type | Temperature |
Measuring Range | -99 to 400°C |
Memory Backup | EEPROM |
Number of Inputs | 1 |
Offset | ± 2°C (Offset Accuracy) |
Operating Temperature, Max | 50 °C |
Operating Temperature, Min | -10 °C |
Output Detail | Mechanical Relay;SPDT relay, rated @ 3 A, 240 Vac;Alarm Output-SPST N.O. relay, rated @ 3 A, 240 Vac |
Output Signal | None |
Programmable Functions | alarm, °C/°F, control action, hysteresis, offset, password, sensor type, setpoint limits |
Storage Temperature, Max | 85 °C |
Storage Temperature, Min | -20 °C |
Supply Power Note | 10 to 32 Vac/Vdc @ 60 mA maximum, 90 to 260 Vac, 50/60 Hz @ 1.5 Va maximum |
Supply Power Type | AC |
Supply Voltage | 90 to 260 Vac |
Weight | 205 g |
Width | 48 mm |
See All Specs |