Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

3-Prong Miniature Thermocouple, RTD, & Thermistor Connectors

3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor

$5.76

Item# MTP-U-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $5.76
10-49 $5.24
50-99 $5.01
100-999 $4.72
1000-4999 $4.44
5000+ $4.15

In stock

Lead Time (If not in stock): 3 weeks
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor MTP-U-M MTP-U-M
  • With Shield Wire Copper Connection Pin
  • Suitable for Continuing Ground Wire Through Panel Jack
  • Glass-Filled Nylon, Rated to 180\xc2\xb0C (356\xc2\xb0F)
  • Heavy Duty Construction

MTP-U-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature 180°C (356°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid

The MTP 3-prong is miniature-sized, and is available color-coded for thermocouple or white for uncompensated 3 wire and 3 pin TC connectors. These quick disconnect plugs and jacks provide reliable connections between thermocouple, RTD or thermistors and extension wires. The color-coded bodies are molded of high performance glass-reinforced nylon. Negative pins and sockets are larger than positives to insure proper polarity upon connection. This is a standard feature on all OMEGA™ connectors. Recommended for most applications requiring three-wire circuits, including shielded thermocouples, thermistors, and RTD's. Especially useful for continuing thermocouple shield leads through panel jacks. Will withstand ambient temperatures to 220°C (425°F). High-impact construction. Appearance of “Omega” logo may vary (it may be stamped onto or molded into the connector).

Note: Minor discoloration of connector may occur between 150°C (302°F) and 180°C (356°F). Electrical properties are not affected.

loading all models
loading all reviews
Rated 4 out of 5 by from new connectors works great. very excited to have this. will help to save time and money and make things run more efficiently. thank you for providing these so quickly as well.
Date published: 2025-01-23
Rated 5 out of 5 by from Good Product Quality at Better Price Fast delivery, on time email responses and good product quality at better price.
Date published: 2024-08-07
Rated 4 out of 5 by from Easy ordering easy ordering material showed up in perfect condition
Date published: 2024-02-29
Rated 5 out of 5 by from Engineer Excellent products, easy to use and beautiful color.
Date published: 2023-11-13
Rated 5 out of 5 by from Mini RTD Connectors The connectors are great quality. The shipping was very fast.
Date published: 2023-08-22
  • y_2025, m_1, d_31, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_MTP-U-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can you please tell me if MTP-U-F is RoHS compliant?

Asked by: TomP
Thank you for your inquiry. The MTP-U-F is ROHS compliant.
Answered by: Application Engineer MC
Date published: 2023-06-02

What is the minimum dia/AWG of wire this MTP connector can hold? What is the tightening torque recommended?

Asked by: Santhosh
Thank you for your inquiry. The recommended wire gauge is 26 AWG. The torque spec on the connector is 3.2 inch-pounds
Answered by: Application Engineer MC
Date published: 2023-05-05
  • y_2025, m_1, d_31, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MTP-U-M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration