Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Inconel Overbraided Ceramic Cable

High Temperature Lead Wire (Inconel® 600 Braid over Silica Ceramic Insulation) Rugged Transition Joint Thermocouple Probes

$112.26

Item# TJ36-ICSS-14E-6-CC-XSIB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $112.26
10-24 $106.65
25-99 $101.03
100-499 $95.42
500-999 $89.81
1000+ $84.20

In stock

Lead Time (If not in stock): 3 weeks
High Temperature Lead Wire (Inconel® 600 Braid over Silica Ceramic Insulation) Rugged Transition Joint Thermocouple Probes TJ36-ICSS-14E-6-CC-XSIB TJ36-ICSS-14E-6-CC-XSIB
  • Inconel® Overbraided Silica Ceramic and Ceramic Insulated Lead Wire
  • Lead Wire Rated to 815°C (1500°)
  • 304 SS and Inconel® 600 sheaths. Additional Sheaths Available: 310 SS, 316 SS, 321 SS and Super OMEGACLAD™ XL
  • Manufactured with OMEGACLAD™ Compacted Mineral Insulation Cable for Long-Lasting, Drift-Free Performance in Harsh Conditions

TJ36-ICSS-14E-6-CC-XSIB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Cable Insulation
Wire Gauge
Cable Length
Color Code Standard
Additional Feature


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

For long life, drift-free operation, choose Super OMEGACLAD™ XL mineral insulated thermocouple cable and our rugged transition joint probes, which are available in Type K and N calibrations. Inconel® overbraided silica ceramic and ceramic insulation provide cost-effective operation of the transition joint at temperatures up to 815°C (1500°F). See the highlighted section in the table.

Calibration
ANSI Code
Sheath
Materials
Sheath Dia.
mm (in.)
T/C Junction
Upper Temp.
°C (°F)
Model Number
(See notes, below)
K
CHROMEGA™-
ALOMEGA™
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
899 (1650)
899 (1650)
899 (1650)
899 (1650)
TJ36-CASS-116(*)-(**)-CC-XSIB
TJ36-CASS-18(*)-(**)-CC-XSIB
TJ36-CASS-316(*)-(**)-CC-XSIB
TJ36-CASS-14(*)-(**)-CC-XSIB
Inconel®
600
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
921 (1690)
1071 (1960)
1149 (2100)
1149 (2100)
TJ36-CAIN-116(*)-(**)-CC-XSIB
TJ36-CAIN-18(*)-(**)-CC-XSIB
TJ36-CAIN-316(*)-(**)-CC-XSIB
TJ36-CAIN-14(*)-(**)-CC-XSIB
Super
OMEGACLAD™
XL
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
1038 (1900)
1149 (2100)
1204 (2200)
1204 (2200)
TJ36-CAXL-116(*)-(**)-CC-XSIB
TJ36-CAXL-18(*)-(**)-CC-XSIB
TJ36-CAXL-316(*)-(**)-CC-XSIB
TJ36-CAXL-14(*)-(**)-CC-XSIB
J
Iron-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
441 (825)
521 (970)
621 (1150)
721 (1330)
TJ36-ICSS-116(*)-(**)-CC-XSIB
TJ36-ICSS-18(*)-(**)-CC-XSIB
TJ36-ICSS-316(*)-(**)-CC-XSIB
TJ36-ICSS-14(*)-(**)-CC-XSIB
Notes: *Specify Junction: (G)rounded, (E)xposed or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NN for CA in Model Number. See ordering examples below.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is the sensing element isolated from the sensing tip itself, such that it can be in direct contact with electrical conductors?

Asked by: Alden
Thank you for your inquiry. The TJ36-CASS-18U-6-CC is ungrounded where the junction is not welded to the sheath. However, the TJ36 is not voltage or current rated.
Answered by: Application Engineer MC
Date published: 2023-05-23
  • y_2024, m_7, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TJ36-ICSS-14E-6-CC-XSIB, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration