Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pipe Plug Thermistor Probes with NPT Fitting and Lead Wire

Pipe-Plug Thermistor Probes

$115.12

Item# TH-44004-1/4NPT-18

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $115.12
10-24 $109.36
25-99 $103.61
100-499 $97.85
500-999 $92.10
1000+ $86.34

In stock

Lead Time (If not in stock): 4 weeks
Pipe-Plug Thermistor Probes TH-44004-1/4NPT-18 TH-44004-1/4NPT-18
  • Ideal for Use in Pressure Vessel Applications 2500 PSI (172 Bar) Max.
  • Maximum Temperature 150°C (302°F) or 75°C (167°F) Depending on Option Selected.
  • 6mm Diameter Sheath with 1/4 or 1/8NPT Mounting Thread Standard Sheath and Plug are 300 Series Stainless Steel
  • 2 Meter (80') #26AWG Stranded, PFA Insulated and Jacketed, SST Braided Cable Standard (Other Lengths Available Upon Request)

TH-44004-1/4NPT-18 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Max
Process Temperature Range
Process Connection Size
Accuracy
Nominal Output
Cable Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Number Of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Insulation


These sensors are designed to be conveniently mounted directly into ports with 1/8NPT or 1/4NPT threads. The housings are machined from 300 Series Stainless Steel, contain a stainless steel strain relief spring, and stainless steel braided cables for use in rugged applications.

Sensor Specifications:
  • Maximum Temperature: 150°C or 75°C Depending on Accuracy
  • Housing: ¼ or 18 NPT with 6mm Diameter Tip
  • Cable: 2 meters of 2 Conductor, #26AWG Stranded, PFA Insulated and Jacketed, SST Braided Cable
  • Sensor Output: 2252Ω Standard, 3kΩ, 5kΩ, 10kΩ and 30kΩ Optional Resistances Also Available
  • Accuracy: ±0.2°C Standard, ±0.1°C Available


  • Note: The TH-44004-1/4NPT-80 model sensor replaces the original TH-44004-NPT-80 , the "1/4" before the NPT designation insures that you will get the correct mounting thread for your application.

    loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA

    What is the dissipation constant of the TH-44004-1/4NPT-80-ROHS and in what medium does it apply to? I am acquiring thermistor data in LabVIEW and need to understand thermistor self-heating to choose an appropriate excitation current for my code.

    Asked by: samanthaarato
    Hi Samanthaarato, Thank you for the inquiry. Link to operating current and heat dissipation values; https://assets.omega.com/spec/44000_THERMIS_ELEMENTS.pdf Best regards OMEGA
    Answered by: NorwalkAE_RS
    Date published: 2021-02-01

    Is the jacketed cable and cable interface to the thermistor ingress rated for dust or water immersion?

    Asked by: Shutch
    Thank you for your inquiry. The jacketed cable is not ingress rated or for water immersion.
    Answered by: Application Engineer JB
    Date published: 2021-10-07

    What is the temperature resistance curve of the RTD?

    Asked by: datasheets
    The resistance curve is based on 2252 ohms at ambient. Here is the corresponding chart link (please see data under the 2252 curve): https://www.omega.co.uk/temperature/Z/pdf/z256-257.pdf
    Answered by: dfrisby88
    Date published: 2020-04-01
    • y_2024, m_8, d_24, h_5CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_3
    • loc_en_US, sid_TH-44004-1-4NPT-18, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 31ms
    • QUESTIONS, PRODUCT
    en-US
    en
    Save Configuration