Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Thermistor Probes

Item# THX-400-NPT

In stock

Lead Time (If not in stock): 0 week
General Purpose Thermistor Probes THX-400-NPT THX-400-NPT
Pipe Plug Thermistor Probes


Description

NOTE: The THX-400-NPT has been replaced by the TH-44000-NPT Series

This high pressure pressure plug sensor is ideal for vessel applications, pressurized containers, and applications requiring NPT secure mounting for fixed readings. This accurate thermistor probe is 2252 ohm @ 25°C. Accuracy is ±0.2°C from 0 to 75°C and ±1.0°C from -80 to +150°C. Its 304SS sheath has a 0.250" dia probe pipe plug, with 6' of 24 gage polyvinyl insulated stainless steel overbraided stranded wire, terminated with stripped leads. The THX-400-NPT thermistor probe features a pressure rating of 2500 PSI. Hex flats are 0.560" apart, and 0.635" across points. Flats width is 0.230".
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration