Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

RTD Probes with Mounting Threads and Lead Wire

RTD Sensors Fluid Immersion High-Accuracy

$185.31

Item# RTD-810-TA3F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $185.31
5-9 $176.04
10-24 $172.34
25-49 $164.93
50-99 $161.22
100+ $157.51

In stock

Lead Time (If not in stock): 4 weeks
RTD Sensors Fluid Immersion High-Accuracy RTD-810-TA3F RTD-810-TA3F
  • Sensor Contains a Precision 100 Ohm Class A DIN Platinum Element
  • Temperature Coefficient (Alpha) = .00385 ohm/ohm/°C
  • 3-Wire Configuration with PFA Insulated and Jacketed Lead Wire and Miniature 3-Pin Connector with Mating Connector
  • Temperature Range -200 to 750ºC (Cable to 260ºC)

RTD-810-TA3F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Cable Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number Of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Insulation


This immersion sensor has a closed ended stainless steel tube, 1/8NPT mounting fitting, 100 Ohm Class A DIN platinum element with PFA insulated & jacketed leads and miniature connector. Its rugged design is ideally suited for fluid measurements and pressurized systems where the sensor must mount into a threaded port. With a maximum temperature rating of 750ºC, this sensor can be used in a wide variety of applications. Combine the RTD-810 with any of the Omega extension cables, hand-held meters, controllers, displays or thermometers to form a complete measurement and control system.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the outside diameter of jacket of RTD-810 cable?

Asked by: Rajeshkumar S
The nominal OD of the lead wire is 0.072"
Answered by: ApplicationsEngineerANB
Date published: 2024-04-24

What is the maximum pressure rating of this probe?

Asked by: Joe_M
Hi Joe Please contact our Temperature Engineering for specifications relevant to pressure applications. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-08-14
  • y_2025, m_1, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RTD-810-TA3F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
RTD Sensors Fluid Immersion High-Accuracy
$185.31
0 In Stock
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$6.50
0 In Stock
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$15.79
0 In Stock
RTD Sensors Fluid Immersion High-Accuracy
$185.58
0 In Stock
Most Popular Accessories
Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%
$175.88
32 In Stock
en-US
en
Save Configuration