Added to Your Shopping Cart
Dry block with temperature range from ambient +5°C to 400°C has ±0.6°C display accuracy and 0.15°C stability after 15 minutes.
Added to Your Shopping Cart
The TCL series of Dry Block and Micro Bath calibrators feature Extremely High Accuracy and Stability with a Certificate of Calibration Included with every unit.
Added to Your Shopping Cart
Ambient + 5°C to 450°C temperature range dry block has ±0.4°C high accuracy with well to well radial uniformity to 0.020°C.
Added to Your Shopping Cart
Quick
Ship
100°C to 982°C temperature range cavity-type blackbody with 0.99 emissivity has a 22 mm target size and an RS-232 output.
Added to Your Shopping Cart
Ambient +11 to 260°C temperature range dry block with ±1.5°C accuracy and ±0.15°C stability. 4 different well styles available. Click here to see.
Added to Your Shopping Cart
Ambient +10°C to 400°C temperature range blackbody calibrator provides a fast heating time and a portable miniature design.
Added to Your Shopping Cart
-5 to 125°C temperature range dry block provides ±0.8°C accuracy with fast heating time. RS232 output and free SW. click here to see more features.
Added to Your Shopping Cart
Ambient + 10°C to 215°C temperature range blackbody provides high accuracy readings to ±0.5°C and good stability to ±0.1°C
Added to Your Shopping Cart
100°C to 398°C temperature range blackbody calibrator has a high stability to 0.1°C. The target surface presents a large 102 mm diameter.
Added to Your Shopping Cart
100°C to 1046°C high temperature range cavity-type blackbody with 0.99 emissivity has a 44.5 mm diameter aperture and an RS232 output.
Added to Your Shopping Cart
-18°C to 149°C temperature range blackbody calibrator allows high stability of ±0.05°C calibration point for hot and cold cycle
Added to Your Shopping Cart
Surface plate calibrator with temperature range from 35°C to 450°C has accuracy to ± 2.0°C and 124 mm target plate diameter.
Added to Your Shopping Cart
Quick
Ship
66°C to 343°C temperature range blackbody calibrator has a built-in analog power controller with dial temperature readout.